Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico

TA541
Protection tube for temperature sensors

TA541
Protection tube for temperature sensors ©Endress+Hauser

For use with resistance or thermocouple thermometers principally in heavy duty applications

This device is a metallic protection tube with threaded or flanged welded process connection. Thermometer connection is a metric or male thread, sizes are depending on tube diameters. A wide range of flange sizes according to common standards and materials for this device is available. Ideally, this leads to a wide range of flexible installations in heavy duty applications.
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
  • Especificações resumidas

    • Max. process pressure (static)

      150 bar (2176 psi)

    • Maximum standard immersion length

      4.000 mm (157,48")

Seleção rápida

Escolha uma das opções sugeridas
Preço de venda
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

ou

Configuração individual

Continue sua seleção entre todas as opções possíveis
  • Benefícios

    • The stem shape can be straight or stepped for fast response time

    • A wide choice of pipe sizes, materials and process connections is available

    • Extension, immersion length and total length can be chosen according to process requirements

    • The process connection...

  • Campo de aplicação

    The TA541 is an industry standard protection tube, manufactured from pipe, with a round extension and is designed for use with resistance and thermocouple thermometers mainly in heavy duty applications.

Características e especificações

Voltar

Details

  • Measuring principle

    Fabricated Thermowell

  • Characteristic / Application

    metric style

    various process connections

    round extension

  • Head connection

    external thread:

    1/2" NPT

    3/4" NPT

    G1/2"

    G3/4"

  • Maximum standard immersion length

    4.000 mm (157,48")

  • Process connection

    thread:

    1/2" NPT

    3/4" NPT

    1" NPT

    M20x1,5

    flange:

    DN25 PN16 B1

    DN25 PN40 B1

    DN40 PN40 B1

    DN50 PN40 B1

    ASME 1" 150 RF

    ASME 1" 300 RF

    ASME 1" 600 RF

    ASME 1 1/2" 150 RF

    ASME 1 1/2" 300 RF

    ASME 1 1/2" 600 RF

    ASME 1 1/2" 600 RTJ

    ASME 1 1/2" 600 RTJ

    ASME 2" 300 RF

    ASME 2" 600 RF

    ASME 2" 300 RTJ

    ASME 2" 600 RTJ

  • Thermowell root diameter

    1/2" SCH40

    1/2" SCH80

    3/4" SCH40

    3/4" SCH80

  • Medium contact material

    1.4401 (316)

  • Wetted part finishing (Ra)

    < 1.6 ìm (63.00 ìin)

  • Tip shape

    straight

    reduced

  • Temperature range

    -200...650 °C (-328...1.202 °F)

  • Max. process pressure (static)

    150 bar (2176 psi)

  • Max. process pressure at 400 °C

    depends on process connection

Documentos / Manuais / Software

Acessórios / peças sobressalentes

Nr
Order code
Specification
  • Successor