Tente buscar por palavras-chaves, código de pedido ou produto ou número de série, por exemplo, "CM442" ou "informações técnicas"
Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico

Ultrasonic measurement
Time-of-Flight
Prosonic FMU42

Prosonic FMU42 ©Endress+Hauser

Time-of-Flight measuring principle

Cost effective device for sophisticated level measurement in liquids and bulk solids for up to 10m

The Prosonic FMU42 sensor is suited for non-contact level measurement in fluids, pastes, coarse bulk material and flow measurement in open channels or at weirs. The two-wire or four-wire compact transmitter can be used in applications with storage tanks, agitators, on stockpiles and conveyor belts. The envelope curve can be shown on the on-site display for simple diagnosis. Linearization function (up to 32 points) for conversion of the measured value into any unit of length, volume or flow rate.
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
  • Especificações resumidas

    • Accuracy

      +/- 4 mm or +/- 0,2 % of set measuring range

    • Process temperature

      -40 °C ... 80 °C
      (-40 °F ... 176 °F)

    • Process pressure absolute / max. overpressure limit

      0.7 bar ... 2.5 bar abs
      (10 psi ... 36 psi)

    • Max. measurement distance

      Max. measurement distance

    • Main wetted parts

      PVDF

please wait Loading alternative products

Seleção rápida

Escolha uma das opções sugeridas
Preço de venda
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

ou

Configuração individual

Continue sua seleção entre todas as opções possíveis
  • Benefícios

    • Reliable non-contact measurement

    • Quick and simple commissioning via menu-guided on-site operation with four-line plain text display, 7 languages selectable

    • Envelope curves on the on-site display for simple diagnosis

    • Hermetically sealed and potted sensor

    • ...

  • Campo de aplicação

    Two-wire or four wire instrument for continuous non-contact level and flow measurement.

    • Process connection: Flange

    • Temperature: -40 to +80°C (-40 to +176°F)

    • Pressure: +0.7 to +2.5bar (+10 to +36psi)

    • Maximum measuring distance: Liquids 10m (33ft), Solids...

Características e especificações

Voltar

Details

  • Measuring principle

    Ultrasonic

  • Characteristic / Application

    Compact ultrasonic transmitter

  • Supply / Communication

    2/4-wire (HART), PROFIBUS PA, FOUNDATION Fieldbus

  • Accuracy

    +/- 4 mm or +/- 0,2 % of set measuring range

  • Ambient temperature

    -40 °C ... 80 °C
    (-40 °F ... 176 °F)

  • Process temperature

    -40 °C ... 80 °C
    (-40 °F ... 176 °F)

  • Process pressure absolute / max. overpressure limit

    0.7 bar ... 2.5 bar abs
    (10 psi ... 36 psi)

  • Main wetted parts

    PVDF

  • Process connection

    Flange
    DN80, ASME 3", JIS 10K 80
    DN100,ASME 4", JIS 10K 100
    Mounting bracket

  • Blocking distance

    0.4 m (1.3 ft)

  • Tamanho do tanque / aplicação

    Tamanho do tanque / aplicação

  • Max. measurement distance

    Max. measurement distance

  • Communication

    4 ... 20 mA HART
    PROFIBUS PA
    FOUNDATION Fieldbus

  • Certificates / Approvals

    ATEX, FM, CSA, INMETRO, NEPSI

  • Application limits

    Application limits

  • Measuring principle

    Ultrasonic

  • Characteristic / Application

    Compact ultrasonic transmitter

  • Supply / Communication

    2/4-wire (HART), PROFIBUS PA, FOUNDATION Fieldbus

  • Accuracy

    +/- 4 mm or +/- 0,2 % of set measuring range

  • Ambient temperature

    -40 °C ... 80 °C
    (-40 °F ... 176 °F)

  • Process temperature

    -40 °C ... 80 °C
    (-40 °F ... 176 °F)

  • Process pressure absolute / max. overpressure limit

    0.7 bar ... 2.5 bar abs
    (10 psi ... 36 psi)

  • Main wetted parts

    PVDF

  • Process connection

    Flange
    DN80, ASME 3", JIS 10K 80
    DN100,ASME 4", JIS 10K 100
    Mounting bracket

  • Blocking distance

    0.4 m (1.3 ft)

  • Max. measurement distance

    5 m (16 ft)

  • Communication

    4 ... 20 mA HART
    PROFIBUS PA
    FOUNDATION Fieldbus

  • Certificates / Approvals

    ATEX, FM, CSA, INMETRO, NEPSI

  • Application limits

    Take notice of range diagram

Documentos / Manuais / Software

Acessórios / peças sobressalentes

Nr
Order code
Specification
    • Order code 52006628

      Instrument plug M20-M12 "PA" (WDM)150

      4-pin metall plug for installation in the device, providing connection to a T-Box (WDM) or cable socket (WDM). Cable length: 150mm. Not suitable for PROMAG and PROMAG.

  • 12
    • Nr 12 Order code 535720-9020

      Set of screws housing F12/T12/F23

      Consists of: 1x stop screw M5x10. 1x retaining screw M8x10. Usage: FMR230/FMR231, FMR240/FMR244/FMR245, FMR250, FMU40/FMU41/FMU42/FMU43/FMU44.

  • 65
    • Nr 65 Order code 52010526

      Sealing kit FMU4x

      Consists of: 1x O-ring 113.9x3.53 EPDM. 1x O-ring 72.0x3.0 EPDM. 1x O-ring 49.21x3.53 EPDM. 1x flat gasket 47x58x2 EPDM. 1x flat gasket 59x68x2.5 EPDM. 2x O-ring 17.0x2.0 EPDM. Usage: FMU40/FMU41/FMU42/ FMU43/FMU44.

  • 20
    • Nr 20 Order code 517391-0011

      Cover F12/T12 Alu, coated, gasket

      Material: aluminium, coated. O-ring EPDM. Usage: FMR230/FMR231, FMR240/FMR244/FMR245, FMR250, FMU40/FMU41/FMU42/FMU43/FMU44.

  • 25
    • Nr 25 Order code 518710-0020

      Cover T3/T12 Alu, coated, gasket

      Material: aluminium, coated. O-ring EPDM. Usage: FMR230/FMR231,FMR240/FMR244/ FMR245, FMR250, FMR530/FMR531/FMR532/ FMR533, FMR540, FMU40/FMU41/FMU42.

  • 20
    • Nr 20 Order code 52005936

      Cover F12/T12 Alu, window, gasket

      Material: aluminium. Usage: VU331, housing F12/T12, Micropilot M/S, Prosonic M, Levelflex M.

  • 11
    • Nr 11 Order code 52006026

      Cover terminal compartment F12/F23

      Hood terminal compartment. Usage: Micropilot M, Prosonic M, Levelflex M.

    • Nr 11 Order code 52019062

      Cover terminal compartment F12/F23,FHX40

      Hood terminal compartment. Usage: separate display, Micropilot M, Prosonic M, Levelflex M.

    • Nr 11 Order code 52005643

      Hood housing T12

      Cable compartment, electronics side. Usage: Micropilot M/S, Prosonic M, Levelflex M.

  • 35
    • Nr 35 Order code 52006197

      Terminal module 4-pole, HART, 2-wire

      Cable connection. Usage: housing F12/F23, Micropilot M, Levelflex M, Prosonic M.

    • Nr 35 Order code 52012156

      Terminal module 4-pole, PA, FF

      PROFIBUS PA, FOUNDATION Fieldbus. Usage: Micropilot II/M, Prosonic M, Levelflex M.

    • Nr 35 Order code 52013302

      Terminal mod. Ex d, 4-pol., 2wr,HART,T12

      Usage: housing T12, Levelflex M, Prosonic M, Micropilot M.

    • Nr 35 Order code 52013303

      Terminal mod. Ex d, 2-pol.,2wr,PA/FF,T12

      2-wire, PROFIBUS PA/FOUNDATION Fieldbus. Ex d limiter. Usage: housing T12, Levelflex M, Micropilot M, Prosonic M.

    • Nr 35 Order code 52013304

      Power supply 10.5-32VDC (housing F12)

      Usage: electronics 4-wire, Levelflex M, Prosonic M.

    • Nr 35 Order code 52013305

      Power supply 90-250VAC (F12), Ex only

      Usage: electronics 4-wire, Levelflex M (Non-Ex and Ex), Prosonic M (Ex only).

    • Nr 35 Order code 52015585

      Power supply CSA, 10.5-32VDC (housg F12)

      Usage: electronics 4-wire, Levelflex M, Prosonic M.

    • Nr 35 Order code 52015586

      Power supply CSA, 90-250VAC (housg F12)

      Usage: electronics 4-wire, Levelflex M, Prosonic M.

    • Nr 35 Order code 52018949

      Terminal mod. 4-pol.,EEx ia,HART,T12,OVP

      4-pole, 2-wire. OVP = overvoltage protection. Usage: housing T12, Levelflex M, Prosonic M, Micropilot M.

    • Nr 35 Order code 52018950

      Terminal mod. 2-p.,EEx ia,PA/FF,T12,OVP

      2-pole, 2-wire. PROFIBUS PA, FOUNDATION Fieldbus. OVP = overvoltage protection. Usage: housing T12, Levelflex M, Prosonic M, Micropilot M.

    • Nr 35 Order code 71396869

      Power supply 90-250VAC (F12) v2, Non-Ex

      Power supply, HART, version 2. Only for "non ex area". Usage: FMU40/FMU41/FMU42/FMU43/FMU44.

  • 30
    • Nr 30 Order code 71025602

      Electronics FMU4x, Ex, 4-wire, HART,v4.0

      4-20mA, version 4.0. Usage: FMU40/FMU41/FMU42/FMU43/FMU44.

    • Nr 30 Order code 71344231

      Electr.FMU4x,non-haz.,2-wire,HART, v4.02

      4-20mA, version 4.02. Non-hazardous. Usage: FMU40/FMU41/FMU42/FMU44.

    • Nr 30 Order code 71344233

      Electronics FMU4x, Ex, PA, v4.0_2

      PROFIBUS PA, version 4.02. Usage: FMU40/FMU41/FMU42/FMU43/FMU44.

    • Nr 30 Order code 71462298

      Electronics FMU4x, Ex, FF, v4.02.2

      FOUNDATION Fieldbus, version 4.02.2. Usage: FMU40/FMU41/FMU42/FMU43/FMU44.

  • 40
    • Order code FHX40-

      Display FHX40

      Remote display + local operation. 4-line LC-display. :: Menu driven plain text operation. :: Easy setup. :: User language selectable. :: Envelope curve display on site. Usage: FMG60, FMU40/FMU41/FMU42/FMU43/FMU44.

  • 50
  • 55
    • Nr 55 Order code 52023919

      Flange, Uni-DN80/ASME 3"/JIS 80, PP

      Universal flange max 3bar abs. Hole circle PN16/Cl.150/10K. Gaskets 60x68x2.5 EPDM/FKM-Viton. Usage: FMU42.

    • Nr 55 Order code 52023920

      Flange, Uni-DN80/ASME 3"/JIS 80, PVDF

      Universal flange max 3bar abs. Hole circle PN16/Cl.150/10K. Gaskets 60x68x2.5 EPDM/FKM-Viton. Usage: FMU42.

    • Nr 55 Order code 52023921

      Flange, Uni-DN80/ASME 3"/JIS 80, 316L

      Universal flange max 3bar abs. Hole circle PN16/Cl.150/10K. Gaskets 60x68x2.5 EPDM/FKM-Viton. Usage: FMU42.

    • Nr 55 Order code 52023922

      Flange, Uni-DN100/ASME 4"/JIS 100, PP

      Universal flange max 3bar abs. Hole circle PN16/Cl.150/10K. Gaskets 60x68x2.5 EPDM/FKM-Viton. Usage: FMU42.

    • Nr 55 Order code 52023923

      Flange, Uni-DN100/ASME 4"/JIS 100, PVDF

      Universal flange max 3bar abs. Hole circle PN16/Cl.150/10K. Gaskets 60x68x2.5 EPDM/FKM-Viton. Usage: FMU42.

    • Nr 55 Order code 52023924

      Flange, Uni-DN100/ASME 4"/JIS 100, 316L

      Universal flange max 3bar abs. Hole circle PN16/Cl.150/10K. Gaskets 60x68x2.5 EPDM/FKM-Viton. Usage: FMU42.

    • Order code 71022967

      Mounting bracket G2 120x75x40 316L

      Usage: FMU42/FMU44.

    • Order code 942666-0000

      Mounting bracket FAU20

      Material: 316Ti. Usage: mounting FMU42/FMU43/FMU44.

    • Order code 52018204

      Adaption kit housing F12, 2-wire, FHX40

      Modification to remote display. Housing F12, 2-wire electronics. Non-hazardous area only. Please order FHX40 separately. Usage: Micropilot II/M, Prosonic M, Levelflex M.

    • Order code 52018205

      Adaption kit housing F12, 4-wire, FHX40

      Modification to remote display. Housing F12, 4-wire electronics. Non-hazardous area only. Please order FHX40 separately. Usage: Levelflex M, Prosonic M.

    • Order code 52016334

      Cable FHX40, 20m

      Connection cable, doubled shielded. Usage: FHX40.

    • Order code 71020502

      Cable FHX40, 5m

      Connection cable, doubled shielded. Usage: FHX40.

    • Order code 71020503

      Cable FHX40, 10m

      Connection cable, doubled shielded. Usage: FHX40.

    • Order code 71020504

      Cable FHX40, 30m

      Connection cable, doubled shielded. Usage: FHX40.

    • Order code 71007843

      ToF Adapter FXA291

      Usage: connection Micropilot M, Micropilot S, Levelflex M, Prosonic M, Tank Side Monitor, Deltabar S, Cerabar S, Gammapilot M, Micropilot I, to Commubox FXA291.

    • Order code 71000221

      Adapterk. FMR2xx,FMx4x,PMx7x,FMD7x,FMG60

      Connection service tool RS232(52013675)/ ToF adapter FXA291 (71007843). Usage: FMG60, FMD77/FMD78, FMR230/ FMR231, FMR240/FMR244/FMR245, FMR250, FMU40/FMU41/FMU42/FMU43/FMU44, NRF590, PMC71, PMD75, PMP71/PMP75.

    • Order code 543199-0001

      Protective cover for housing T12/F12, SS

      Usage: Micropilot M, Micropilot S, Prosonic M, Levelflex M. Material: 316Ti.

    • Order code FXA195-

      Commubox FXA195

      Modem to connect HART field devices to a computer via USB. Commissioning of field devices with software tool. :: To connect to a intrinsically safe signal circuit. :: SIL2, IEC61508.

  • Predecessor