Tente buscar por palavras-chaves, código de pedido ou produto ou número de série, por exemplo, "CM442" ou "informações técnicas"
Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico
Prosonic FMU95 - Ultrasonic measurement

Ultrasonic measurement
Time-of-Flight
Prosonic FMU95

Transmitter in housing for field or top hat rail mounting for up to 10 sensors FDU90/91/92/93/95

FMU95
Please Wait (spinning wheel)
Carregando preços
Preço temporariamente indisponíveis
Price on request
from CHF ??.-

Especificações resumidas

  • Accuracy

    +/- 2mm + 0.17% of measured distance

Campo de aplicação

Prosonic FMU95 separated version with field housing or top hat rail housing for control cabinet instrumentation are suited for continuous, non-contact level measurement of fluids, pastes, sludge and powdery to coarse bulk solids.

Continuous, non-contact level measurement of fluids, pastes, sludge and powdery to coarse bulk materials with up to 5 or 10 ultrasonic sensors.

  • Measuring range up to 45m (148ft) (depending on sensor and material measured)

  • Calculation of average values or sums

Benefícios

  • Simple, menu-guided operation with 6-line plain text display, 15 languages selectable

  • Envelope curves on the display for quick and simple diagnosis

  • Easy operation, diagnosis and measuring point documentation with the supplied "FieldCare" operating program

  • Time-of-Flight correction via integrated or external temperature sensors

  • Linearization (up to 32 points, freely configurable)

  • System integration via PROFIBUS DP with up to 20 measured values

  • Automatic detection of the sensors FDU9x

Vídeos

Versão Xpert

  • Produtos especializados

  • Desenvolvidos para aplicações exigentes

Excelência técnica

Simplicidade

Variável

Xpert: domine suas aplicações mais desafiadoras ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products

Predecessor