Tente buscar por palavras-chaves, código de pedido ou produto ou número de série, por exemplo, "CM442" ou "informações técnicas"
Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico
Prosonic FMU90 - Ultrasonic measurement

Ultrasonic measurement
Time-of-Flight
Prosonic FMU90

Transmitter in housing for field or top hat rail mounting for up to 2 sensors FDU90/91/92/93/95

FMU90
Please Wait (spinning wheel)
Carregando preços
Preço temporariamente indisponíveis
Price on request
ativando preços
preço: fornecer informações
from CHF ??.-

Especificações resumidas

  • Accuracy

    +/- 2mm + 0.17% of measured distance

Campo de aplicação

Prosonic FMU90 separated version with field housing or top hat rail housing for control cabinet instrumentation are suited for continuous, non-contact level measurement of fluids, pastes, sludge and powdery to coarse bulk solids. Also the flow measurement in open channels and weirs is possible as the simultaneous measurement of level and flow in a storm water overflow basin with only 1 sensor. Up to 6 relays for tendency alarm, flow pulse output or backwater/sludge alarm, 1 or 2 channel version.

Level measurement of fluids and bulk materials with 1 or 2 sensors for measuring of up to 45m (148ft) and level limit detection. Pump control, rake control and as option: additional pump control function.

  • Calculations: Average, difference, sum

  • Application flow: Flow measurement in open channels and weirs with 1 or 2 sensors

  • Flow measurement with back water or sludge detection

  • Up to 3 totalizers and 3 counters

  • Counting or time pulse output for control of external units

Benefícios

  • Simple, menu-guided operation with 6-line plain text display, 15 languages selectable

  • Envelope curves on the display for quick and simple diagnosis

  • Easy operation, diagnosis and measuring point documentation with the supplied "FieldCare" operating program

  • Time-of-Flight correction via integrated or external temperature sensors

  • Linearisation (up to 32 points, freely configurable) for the most common flumes and weirs
    pre-programmed and selectable

  • Online calculation of the flume-/weir-flows via integrated flow curves

  • Automatic detection of the sensors FDU9x

Vídeos

Versão Xpert

  • Produtos especializados

  • Desenvolvidos para aplicações exigentes

Excelência técnica

Simplicidade

Variável

Xpert: domine suas aplicações mais desafiadoras ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products

Predecessor