Tente buscar por palavras-chaves, código de pedido ou produto ou número de série, por exemplo, "CM442" ou "informações técnicas"
Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico
Soliphant FTM52 - Vibronic point level detection

Vibronic
Point level detection
Soliphant FTM52

Robust point level switch with rope extension for fine-grained bulk solids also for hazardous areas

FTM52
Please Wait (spinning wheel)
Carregando preços
Preço temporariamente indisponíveis
Price on request
ativando preços
preço: fornecer informações
from CHF ??.-

Especificações resumidas

  • Process temperature

    -40°C ...80 °C
    (-40°F ... 170°F)

  • Process pressure / max. overpressure limit

    Vacuum ... 2 bar
    (Vacuum ... 30 psi)
    max. 6 bar / 80 psi for EExd/EExde

  • Min. density of medium

    Standard fork: 10 g/l
    Short fork: 50 g/l

Campo de aplicação

Soliphant FTM52 is a robust point level switch for use in silos containing fine-grained or powdery solids even with a low bulk density. Suitable for a wide range of applications with international certificates for use in dust or gas hazardous areas. Available with polished fork and stainless steel housing with Tri-Clamp or with aluminum housing and coated fork. Maintenance-free device for use in typical applications like: cereals, flour, cocoa, sugar, animal feed, dye powder, chalk.

Point level switch for fine grained solids and powder.

  • Process connections: Threads, flanges and hygienic connection (Tri-Clamp)

  • Temperature: -40 to +80°C (-40 to +170°F)

  • Pressure: -1 to +2bar (-14.5 to +30psi)

  • Sensor length: 750mm to 20,000mm

  • Sensor material: 316L (3,2µm, 0,8µm, PTFE coated)

  • International explosion protection certificates

Benefícios

  • SIL2 in accordance with IEC 61508

  • No mechanically moved parts, free of maintenance

  • Measurement not affected by build-up or external vibration

  • Various electronic inserts: e.g. NAMUR, relay, thyristor and PFM-signal outputs for optimum alignment with the plant control system

  • Build-up and abrasion display selectable, density setting and switching delay selectable

  • Choice of coated or polished sensor

  • Build-up and corrosion detection

Vídeos

Seleção Extended

  • Produtos com tecnologia de ponta

  • Altamente funcional e prático

Excelência técnica

Simplicidade

FLEX: Extended ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products

Predecessor