Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico

Radar measurement
Time-of-Flight
Micropilot FMR54

Micropilot FMR54 for high temperature with aluminum housing ©Endress+Hauser
Micropilot FMR54 aluminum housing with horn antenna and flange ©Endress+Hauser
Micropilot FMR54 aluminum housing with planar antenna ©Endress+Hauser

Time-of-Flight measuring principle

Commissioning movie for Micropilot FMR5x free space radar and Levelflex FMP5x guided radar

Unique HistoROM data management concept for safe level measurement

Continuous adapting algorithms offering safe level measurement due to Multi-Echo Tracking

For level measurement in liquids where strong steam or ammonia can occur

Micropilot FMR54 is prepared for the use in high temperature and high pressure applications and with the specially designed planar antenna it is particularly suited for stilling well applications. The FMR54 free space radar is used for continuous, non-contact level measurement of liquids, pastes and slurries. The measurement is not affected by changing media, temperature changes, gas blankets or vapors.
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
  • Especificações resumidas

    • Accuracy

      +/- 6 mm (0.24 in)

    • Process temperature

      -60...+400°C
      (-76...+752°F)

    • Process pressure absolute / max. overpressure limit

      Vacuum...160 bar
      (Vacuum...2320 psi)

    • Max. measurement distance

      Max. measurement distance

    • Main wetted parts

      316L

please wait Loading alternative products

Seleção rápida

Escolha uma das opções sugeridas
Preço de venda
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

ou

Configuração individual

Continue sua seleção entre todas as opções possíveis
  • Benefícios

    • Hardware and software developed according to IEC 61508 up to SIL3 (in homogeneous redundancy)

    • HistoROM data management concept for fast and easy commissioning, maintenance and diagnostics

    • Highest reliability even in the presence of obstructions in the...

  • Campo de aplicação

    Horn antenna or planar antenna which is particularly suited for stilling well applications.

    • Process connection: Flange

    • Temperature: -196 to +400°C (-76 to +752°F)

    • Pressure: -1 to +160bar (-14.5 to +2,320psi)

    • Maximum measuring range: 20m (66ft)

    • ...

Características e especificações

Voltar

Details

  • Measuring principle

    Level radar

  • Characteristic / Application

    Continuous non-contact level measurement for use in high-pressure and high-temperature applications,

    Horn or planar antenna

  • Specialities

    Heartbeat Technology,

    SIL 2 according to IEC 61508,

    Bluetooth® commissioning,

    Operation and maintenance SmartBlue App,

    Safety and reliability with Multi-Echo Tracking,

    HistoROM,

    RFID TAG for easy identification

  • Supply / Communication

    2-wire (HART / PROFIBUS PA/ FOUNDATION Fieldbus)

    4-wire (HART)

    Bluetooth® wireless technology and App (optional)

  • Frequency

    C-band (~6 GHz)

  • Accuracy

    +/- 6 mm (0.24 in)

  • Ambient temperature

    -50...+80 °C

    (-58...+176 °F)

  • Process temperature

    -60...+400°C

    (-76...+752°F)

  • Process pressure absolute / max. overpressure limit

    Vacuum...160 bar

    (Vacuum...2320 psi)

  • Main wetted parts

    316L

  • Process connection

    Flange:

    DN80...DN300,

    ASME 3"...12",

    JIS 10K, 20K

  • Tamanho do tanque / aplicação

    Tamanho do tanque / aplicação

  • Max. measurement distance

    Max. measurement distance

  • https://portal.endress.com/picpool/sft/prodcont/technicalinfo/Radar_Mediengruppe_en.jpg
  • Communication

    4...20 mA HART

    PROFIBUS PA

    FOUNDATION Fieldbus

    Bluetooth® wireless technology

  • Certificates / Approvals

    ATEX, FM, CSA, CSA C/US, IEC Ex, JPN Ex, INMETRO, NEPSI, KC

  • Safety approvals

    Overfill protection WHG

    SIL

  • Design approvals

    EN 10204-3.1

    NACE MR0175, MR0103

    ASME B31.3

    AD2000

  • Marine approval

    GL/ ABS/ LR/ BV/ DNV

  • Options

    Display,

    Customized parameterization,

    Remote operation via SmartBlue App using Bluetooth®,

    PWIS free,

    Gastight feed through

  • Application limits

    Application limits

Documentos / Manuais / Software

Acessórios / peças sobressalentes

Nr
Order code
Specification
  • 19
    • Nr 19 Order code 71115174

      Housing filter 316L, GT18, 1 set

      Consists of: 2x filter plug metall 316L. 1x pressure compensation filter. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57, FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Prowirl 200.

    • Nr 19 Order code 71115175

      Housing filter Brass/Ni GT19/20, 1 set

      Consists of: 2x filter plug brass nickel, pressure compensation filter. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57, FMR60/FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Promag 200, Prowirl 200.

  • 17
    • Nr 17 Order code 71115176

      Set housing securing clamps

      Usage: housing GT18/GT19/GT20, FMP50/FMP51/FMP52/FMP53/FMP54/FMP55/ FMP56/FMP57, FMR50/FMR51/FMR52/FMR53/ FMR54/FMR56/FMR57, FMR60/FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Promag 200, Prowirl 200.

  • 20
    • Nr 20 Order code 71110281

      Cover GT18 316L, HNBR

      Material: 316L. O-ring, EPDM, PTFE coated. Usage: FMP51/FMP52/FMP54/FMP55/ FMP56/FMP57, FMR51/FMR52/FMR53/ FMR54/FMR57, FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Prowirl 200.

    • Nr 20 Order code 71110282

      Cover GT18 316L, sight glass, HNBR

      Material: 316L. O-ring NBR, PTFE coated. Usage: FMP51/FMP52/FMP54/FMP55/ FMP56/FMP57, FMR51/FMR52/FMR53/ FMR54/FMR57, FMR62/FMR67, FHX50. Usage: Promass 200/TB2, Prosonic Flow 200, Prowirl 200.

  • 25
    • Nr 25 Order code 71110284

      Cover GT18 316L, terminal Ex d, HNBR

      Material: 316L. O-ring EPDM /PTFE coated. Usage: terminal compartment Ex d/XP, FMP51/FMP52/FMP54/FMP55/FMP56/FMP57, FMR51/FMR52/FMR53/FMR54/FMR57, FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Prowirl 200.

    • Nr 25 Order code 71110291

      Cover GT18 316L, terminal Ex, HNBR

      Material: 316L. O-ring EPDM, PTFE coated. Usage: terminal compartment, not for Ex d/XP, FMP51/FMP52/FMP54/FMP55/FMP56/FMP57, FMR51/FMR52/FMR53/FMR54/FMR57, FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Prowirl 200.

  • 20
    • Nr 20 Order code 71110292

      Cover GT19 PBT, sight glass, EPDM

      Material: plastics PBT-FR sight glas PC. O-ring EPDM, PTFE coated. Usage: FHX50, FMP50/FMP51/FMP52/ FMP53/FMP54/FMP55/FMP56/FMP57, FMR50/ FMR51/FMR52/FMR53/FMR54/FMR56/FMR57, FMR60/FMR62/FMR67.

    • Nr 20 Order code 71110293

      Cover GT19 PBT, EPDM

      Material: plastics PBT, metallized. O-ring EPDM, PTFE coated. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57, FMR60/FMR62/FMR67.

    • Nr 20 Order code 71110295

      Cover GT19 PBT, Terminal Ex, EPDM

      Material: plastics PBT, metallized. Usage: terminal compartment, not for Ex d/XP, FMP50/FMP51/FMP52/FMP53/FMP54/FMP55/ FMP56/FMP57, FMR50/FMR51/FMR52/FMR53/ FMR54/FMR56/FMR57, FMR60/FMR62/FMR67.

    • Nr 20 Order code 71110297

      Cover GT20 Alu, sight glass, HNBR

      Material: aluminium, coated. O-ring EPDM, PTFE coated. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57, FMR60/FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Promag 200, Prowirl 200.

    • Nr 20 Order code 71110299

      Cover GT20 Alu, HNBR

      Material: aluminium, coated. O-ring EPDM, PTFE coated. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57, FMR60/FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Promag 200, Prowirl 200.

    • Nr 20 Order code 71383631

      Cover GT18 316L, FVMQ

      Material: 316L. O-Ring FVMQ. Usage: FMP51/FMP54, FMR51/FMR52/FMR54. Usage: Prowirl 200.

    • Nr 20 Order code 71383666

      Cover GT18 316L, sight glass, FVMQ

      Material: 316L. O-Ring FVMQ. Usage: FMP51/FMP54, FMR51/FMR52/FMR54. Usage: Prowirl 200.

  • 25
    • Nr 25 Order code 71383668

      Cover GT18 316L, terminal Ex, FVMQ

      Material: 316L. O-Ring FVMQ. Usage: FMP51/FMP54, FMR51/FMR52/FMR54. Usage: Prowirl 200.

    • Nr 25 Order code 71383670

      Cover GT18 316L, terminal Ex d, FVMQ

      Material: 316L. O-Ring FVMQ. Usage: FMP51/FMP54, FMR51/FMR52/FMR54. Usage: Prowirl 200.

  • 20
    • Nr 20 Order code 71383674

      Cover GT20 Alu, FVMQ

      Material: Alu. O-Ring FVMQ. Usage: FMP51/FMP54, FMR51/FMR52/FMR54. Usage: Prowirl 200.

    • Nr 20 Order code 71383675

      Cover GT20 Alu, sight glass, FVMQ

      Material: Alu. O-Ring FVMQ. Usage: FMP51/FMP54, FMR51/FMR52/FMR54. Usage: Prowirl 200.

  • 25
    • Nr 25 Order code 71110301

      Cover GT20 Alu, Terminal Ex, HNBR

      Material: aluminium, coated. O-ring EPDM, PTFE coated. Usage: terminal compartment, not for Ex d/XP, FMP50/FMP51/FMP52/FMP53/FMP54/FMP55/ FMP56/FMP57, FMR50/FMR51/FMR52/FMR53/ FMR54/FMR56/FMR57, FMR60/FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Promag 200, Prowirl 200.

    • Nr 25 Order code 71110302

      Cover GT20 Alu, Terminal Ex d, HNBR

      Material: aluminium, coated. O-ring EPDM, PTFE coated. Usage: terminal compartment Ex d/XP, FMP50/FMP51/FMP52/FMP53/FMP54/FMP55/ FMP56/FMP57, FMR50/FMR51/FMR52/FMR53/ FMR54/FMR56/FMR57, FMR60/FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Promag 200, Prowirl 200.

    • Nr 25 Order code 71185516

      Cover GT18 316L, Terminal, OVP, HNBR

      Material: 316L. O-ring EPDM, PTFE coated. Usage: terminal compartment, for overvoltage protection, not for Ex d/XP, FMP50/FMP51/FMP52/FMP53/FMP54/FMP55/ FMP56/FMP57, FMR50/FMR51/FMR52/FMR53/ FMP54/FMP56/FMP57, FMR62/FMR67. Usage: Promass 200, Prosonic Flow 200, Prowirl 200.

    • Nr 25 Order code 71185517

      Cover GT20 Alu, Terminal, OVP, HNBR

      Material: aluminium. O-ring EPDM, PTFE coated. Usage: terminal compartment, for overvoltage protection, not for Ex d/XP, FMP50/FMP51/FMP52/FMP53/FMP54/FMP55/ FMP56/FMP57, FMR50/FMR51/FMR52/FMR53/ FMR54/FMR56/FMR57, FMR60/FMR62/FMR67. Usage: Promass 200, Prosonic Flow 200, Promag 200, Prowirl 200.

    • Nr 25 Order code 71185518

      Cover GT19 PBT, Terminal, OVP, EPDM

      Material: plastic PBT, metallizied. O-ring EPDM, PTFE coated. Usage: terminal compartment, for overvoltage protection, not for Ex d/XP. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57, FMR60/FMR62/FMR67.

    • Nr 25 Order code 71383671

      Cover GT18 316L, Terminal, OVP, FVMQ

      Material: 316L. O-Ring FVMQ. Usage: FMP51/FMP54, FMR51/FMR52/FMR54. Usage: Prowirl 200.

    • Nr 25 Order code 71383679

      Cover GT20 Alu, Terminal Ex, FVMQ

      Material: Alu. O-Ring FVMQ. Usage: FMP51/FMP54, FMR51/FMR52/FMR54. Usage: Prowirl 200.

    • Nr 25 Order code 71383680

      Cover GT20 Alu, Terminal Ex d, FVMQ

      Material: Alu. O-Ring FVMQ. Usage: FMP51/FMP54, FMR51/FMR52/FMR54. Usage: Prowirl 200.

    • Nr 25 Order code 71383682

      Cover GT20 Alu, Terminal, OVP, FVMQ

      Material: Alu. O-Ring FVMQ. Usage: FMP51/FMP54, FMR51/FMR52/FMR54. Usage: Prowirl 200.

  • 65
    • Nr 65 Order code 71110303

      Sealing set GT18/GT19/GT20, EPDM, HNBR

      Consists of: O-ring 88.5x3.53 EPDM/PTFE, cover electronics compartment, housing GT19. O-Ring 88.5x3.53 NBR, cover electronics compartment, housing GT18, GT20. O-ring 91.67x3.53 EPDM/PTFE, cover terminal compartment, housing GT19. O-Ring 91.67x3.53 NBR, cover terminal compartment, housing GT18, GT20. O-ring 50.39x3.53 EPDM/PTFE, housing/sensor. FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57, FMR60/FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Promag 200, Prowirl 200.

    • Nr 65 Order code 71384797

      Sealing set GT18/20, FVMQ

      Consists of: O-Ring 88,5x3,53 FVMQ cover electronics compartment, housung GT18, GT20. O-Ring 91,67x3,53 FVMQ cover terminal compartment, housung GT18, GT20. Usage: FMP51/FMP54, FMR51/FMR52/FMR54. Usage: Prowirl 200.

    • Order code 71450381

      Plug M12, IP66/68 NEMA4X/6P, ProToF

      For electrical connection. Usage: FMP50/FMP51/FMP52/FMP53/FMP54/FMP55/ FMP56/FMP57,FMR50/FMR51/FMR52/FMR53/ FMR54/FMR57, FMR60/FMR62/FMR67.

    • Order code 71128617

      Overvoltage protection (OVP10),1-Channel

      4-20mA HART. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/FMR52/FMR53/FMR54/FMR56/ FMR57, FMR60/FMR62/FMR67. Usage: Promass 200, Prosonic Flow 200, Promag 200, Prowirl 200.

    • Order code 71128619

      Overvoltage protection (OVP20),2-Channel

      4-20mA HART, PROFIBUS PA, FOUNDATION Fieldbus, Imp./Freq./Switch output. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/FMR52/FMR53/FMR54/FMR56/ FMR57, FMR60/FMR62/FMR67. Usage: Promass 200, Prosonic Flow 200, Promag 200, Prowirl 200.

  • 34
    • Nr 34 Order code 71108594

      I/O module 2-wire, 4-20mA, HART, Ex, V2

      Non-Ex, Ex. 1x current output HART. Version 2. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57.

    • Nr 34 Order code 71108599

      I/O module, 2-wr.,4-20mA,HART,PFS,Ex,V1

      Non-Ex, Ex. 1x current output HART, 1x PFS. PFS=switch output. Version 1. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57. FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57.

    • Nr 34 Order code 71164940

      I/O module, 2-wire, PA/FF, PFS, Ex, V2

      Non-Ex, Ex. PROFIBUS PA, FOUNDATION Fieldbus. PFS=switch output. Version 2. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57. Usage: Promass 200, Prowirl 200, Promag 200.

    • Nr 34 Order code 71187812

      I/O mod.Level,2-wr.4-20mA,HART,Ex,LP,V2

      Version 2. Not for Ex d/XP. LP=low powered. 1x current output HART. Usage: FMP50/FMP51/FMP52/FMP53/FMP54/ FMP55/FMP56/FMP57, FMR50/FMR51/FMR52/ FMR53/FMR54/FMR56/FMR57, FMR60/FMR62/FMR67.

    • Nr 34 Order code 71207473

      I/O mod. Level,4-wr.DC,4-20mA,HART,Ex,V2

      Non-Ex, Ex. 10.4-48VDC. 1x current output HART. Version 2. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57, FMR60/FMR62/FMR67.

    • Nr 34 Order code 71207474

      I/O mod. Level, 2-wr.2x4-20mA,HART,Ex,V2

      Non-Ex, Ex. Current output, 4-20mA HART + 4-20mA analog. Version 2. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57.

    • Nr 34 Order code 71207475

      I/O mod. Level,4-wr.AC,4-20mA,HART,Ex,V2

      Non-Ex, Ex. 90-253VAC. 1x current output HART. Version 2. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57, FMR60/FMR62/FMR67.

  • 37
    • Nr 37 Order code 71110279

      Terminal set 4-wire, I/O module

      Consists of: 2x terminal 2-pole, green. 2x terminal 2-pole, red. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57, FMR60/FMR62/FMR67.

    • Nr 37 Order code 71110280

      Terminal set 2-wire, I/O module

      Consists of: 4x terminal 2-pole, green. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57, FMR60/FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Promag 200, Prowirl 200.

    • Order code

      Remote display FHX50 please order with separate order structure.

    • Order code 71206552

      Cable FHX50, 5m

      Connection cable, shielded. Usage: FHX50.

    • Order code 71206554

      Cable FHX50, 10m

      Connection cable, shielded. Usage: FHX50.

    • Order code 71206555

      Cable FHX50, 20m

      Connection cable, shielded. Usage: FHX50.

    • Order code 71206556

      Cable FHX50, 30m

      Connection cable, shielded. Usage: FHX50.

    • Order code 71197334

      Transmitter electronics FHX50

      Consists of: electronics, ribbon cable. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57. Usage: Promass200, Prowirl 200, Promag 200, Prosonic Flow 200.

    • Order code 71248380

      Spare parts set - retrofit kit FHX50

      Consists of: transmitter board, ribbon cable, cable gland, M12 bushing, VA., Adaption to NPT1/2. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57, FMR60/FMR62/FMR67. Usage: Prowirl 200, Promass 200, Promag 200, Prosonic Flow 200.

  • 30
  • 40
    • Nr 40 Order code XPD0024-

      Display module, SD02, push buttons

      For housing: GT18, GT19, GT20. Usage: FMP50/51/52/53/54/55/56/57, FMR50/51/52/53/54/56/57, FMR60/62/67, FHX50. Promass 200/TB2, Prosonic Flow 200, t-mass 150, Promag 200, Prowirl 200. Consists of: Display SD02, helix cable, ribbon cable, connector cover.

    • Nr 40 Order code XPD0025-

      Display module, SD03, Touch Control

      For housing: GT18, GT19, GT20. Usage: FMP50/51/52/53/54/55/56/57, FMR50/51/52/53/54/56/57, FMR60/62/67, FHX50. Promass 200/TB2, Prosonic Flow 200, Promag 200, Prowirl 200. Consists of: Display SD03 illuminated, ribbon cable, connector cover.

  • 55
    • Nr 55 Order code 71187625

      Horn FMR54, DN80/3", 316L

      Material: 316L. Allen screws + spring washers. Nordlock washer. Usage: FMR54.

    • Nr 55 Order code 71187628

      Horn FMR54, DN100/4", 316L

      Material: 316L. Allen screws + spring washers. Nordlock washer. Usage: FMR54.

    • Nr 55 Order code 71187631

      Horn FMR54, DN150/6", 316L

      Material: 316L. Allen screws + spring washers. Nordlock washer. Usage: FMR54.

    • Nr 55 Order code 71187633

      Horn FMR54, DN200/8", 316L

      Material: 316L. Allen screws + spring washers. Nordlock washer. Usage: FMR54.

    • Nr 55 Order code 71187636

      Horn FMR54, DN250/10", 316L

      Material: 316L. Allen screws + spring washers. Nordlock washer. Usage: FMR54.

    • Nr 55 Order code 71187639

      Horn FMR54, DN80/3", 316L, 3.1

      Material: 316L. Allen screws + spring washers. Nordlock washer. 3.1 Material certificate, wetted metallic parts, EN10204-3.1 inspection certificate. Usage: FMR54.

    • Nr 55 Order code 71187641

      Horn FMR54, DN100/4", 316L, 3.1

      Material: 316L. Allen screws + spring washers. Nordlock washer. 3.1 Material certificate, wetted metallic parts, EN10204-3.1 inspection certificate. Usage: FMR54.

    • Nr 55 Order code 71187643

      Horn FMR54, DN150/6", 316L, 3.1

      Material: 316L. Allen screws + spring washers. Nordlock washer. 3.1 Material certificate, wetted metallic parts, EN10204-3.1 inspection certificate. Usage: FMR54.

    • Nr 55 Order code 71187648

      Horn FMR54, DN200/8", 316L, 3.1

      Material: 316L. Allen screws + spring washers. Nordlock washer. 3.1 Material certificate, wetted metallic parts, EN10204-3.1 inspection certificate. Usage: FMR54.

    • Nr 55 Order code 71187650

      Horn FMR54, DN250/10", 316L, 3.1

      Material: 316L. Allen screws + spring washers. Nordlock washer. 3.1 Material certificate, wetted metallic parts, EN10204-3.1 inspection certificate. Usage: FMR54.

    • Nr 55 Order code 71273164

      Horn FMR54, DN100/4", 316L, 3.1+PMI test

      Material: 316L. Allen screws + spring washers. Nordlock washer. 3.1 Material certificate, wetted metallic parts, EN10204-3.1 inspection certificate. PMI test (XRF), internal procedure, wetted metallic parts, inspection certificate. Usage: FMR54.

    • Nr 55 Order code 71273165

      Horn FMR54, DN80/3", 316L, 3.1+ PMI test

      Material: 316L. Allen screws + spring washers. Nordlock washer. 3.1 Material certificate, wetted metallic parts, EN10204-3.1 inspection certificate. PMI test (XRF), internal procedure, wetted metallic parts, inspection certificate. Usage: FMR54.

    • Nr 55 Order code 71273168

      Horn FMR54, DN150/6",316L, 3.1+ PMI test

      Material: 316L. Allen screws + spring washers. Nordlock washer. 3.1 Material certificate, wetted metallic parts, EN10204-3.1 inspection certificate. PMI test (XRF), internal procedure, wetted metallic parts, inspection certificate. Usage: FMR54.

    • Nr 55 Order code 71273171

      Horn FMR54, DN200/8",316L, 3.1+ PMI test

      Material: 316L. Allen screws + spring washers. Nordlock washer. 3.1 Material certificate, wetted metallic parts, EN10204-3.1 inspection certificate. PMI test (XRF), internal procedure, wetted metallic parts, inspection certificate. Usage: FMR54.

    • Nr 55 Order code 71273173

      Horn FMR54, DN250/10",316L, 3.1+PMI test

      Material: 316L. Allen screws + spring washers. Nordlock washer. 3.1 Material certificate, wetted metallic parts, EN10204-3.1 inspection certificate. PMI test (XRF), internal procedure, wetted metallic parts, inspection certificate. Usage: FMR54.

    • Order code 71162242

      Weather prot. cover GT18/GT19/GT20, 316L

      Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/FMR52/FMR53/FMR54/ FMR56/FMR57, FMR60/FMR62/FMR67. Usage: Promass 200/TB2, Prosonic Flow 200, Promag 200, Prowirl 200.

    • Order code 71377355

      Bluetooth module (BT10)

      Module for wireless data communication. Usage: FMP50/FMP51/FMP52/FMP53/ FMP54/FMP55/FMP56/FMP57, FMR50/FMR51/ FMR52/FMR53/FMR54/FMR56/FMR57, FMR60/FMR62/FMR67.

    • Order code XPRFID-

      Spare RFID TAG

      Consists of: RFID TAG, fixing wire, crimp sleeve.