Tente buscar por palavras-chaves, código de pedido ou produto ou número de série, por exemplo, "CM442" ou "informações técnicas"
Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico
Density Computer FML621 - Vibronic measurement

Vibronic measurement
Density Computer FML621

Measurement of density, reference density, concentration of liquids in conjunction with a Liquiphant

FML621
Please Wait (spinning wheel)
Carregando preços
Preço temporariamente indisponíveis
Price on request
ativando preços
preço: fornecer informações
from CHF ??.-

Campo de aplicação

The density measuring line can be used in all liquid media for medium detection, to calculate the reference density, to calculate the concentration of a liquid, to convert values to different units such as °Brix, °Baumé, °API etc. Additional software modules, such as determining the reference density, intelligent medium differentiation and concentration identification, support the user in monitoring the quality. EEx ia, EEx de and EEx d explosion protection for use in hazardous areas.

Density computer for density, reference density, concentration of liquids.

  • Ambient temperature: -20 to +50°C (-4 to +122°F)

  • International explosion protection certificates

Benefícios

  • Measurement used in tanks and pipes without the need for additional pipework

  • Large number of process connections to choose from: universal usage

  • Integration of existing temperature measurements for temperature compensation

  • No mechanically moving parts: no maintenance, no wear, long operating life

  • pump dry-run protector can be provided with the same process connection

  • Additional calculations, such as the mass of the product, can be performed in the Density Computer FML621

  • The integrated data logger supports users during operation and servicing

Seleção Extended

  • Produtos com tecnologia de ponta

  • Altamente funcional e prático

Excelência técnica

Simplicidade

FLEX: Extended ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products