Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico

Vibronic
Point level detection
Liquiphant FTL70

Liquiphant FTL70 ©Endress+Hauser
Liquiphant FTL70 application ©Endress+Hauser

Vibronic measuring principle

Liquiphant with permanent function check is the safe choice for point level detection in liquids

Point level switch for liquids in 
high-temperature applications

Liquiphant FT70 is a point level switch for use in hazardous areas with all international certificates. FTL70 is especially designed for applications with high process temperatures up to 280°C and can be used for Safety Instrumented Systems up to SIL2, in homogeneous redundancy up to SIL3. An integrated second line of defense offers the highest degree of safety. Reliable measurement values, not affected by: changing media properties, flow, turbulences, gas bubbles, foam, vibrations or build-up.
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
  • Especificações resumidas

    • Process temperature

      -60 °C...+280 °C
      (-76 °F...+540 °F,
      (300°C / 572 °F 50h, cumulated

    • Process pressure absolute / max. overpressure limit

      Vacuum...100 bar
      (Vacuum...1450 psi)

please wait Loading alternative products

Seleção rápida

Escolha uma das opções sugeridas
Preço de venda
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

ou

Configuração individual

Continue sua seleção entre todas as opções possíveis
  • Benefícios

    • Use in safety systems requiring functional safety to SIL2 in accordance with
      IEC 61508/IEC 61511-1

    • With welded gas tight feedthrough maximum safety in the event of damaged sensor

    • Wide variety of electronics, e.g. NAMUR, relay, thyristor, PFM signal...

  • Campo de aplicação

    Point level switch for all liquids.

    • Process connections: Threads and flanges

    • Temperature: -60 to +280°C (-76 to +540°F)

    • Pressure: -1 to +100bar (-14.5 to +1,450psi)

    • Sensor material: 316L, Alloy (PFA and Enamel on request)

    • International explosion...

Características e especificações

Voltar

Details

  • Measuring principle

    Vibration Liquids

  • Characteristic / Application

    Modular housing concept
    High process temperatures up to 280°C
    wide range of process connections
    Analogue and bus interfaces
    Extensive certificate range (e.g. Ex,WHG)
    compact, e.g. pipes
    Dual Sealing / Second line of defense

  • Specialities

    Foamdetection
    Detect a densitychange
    second line of defense

  • Supply / Communication

    PROFIBUS PA
    19...253V AC
    10...55V DC-PNP
    19...253V AC bzw 10...55V DC
    8/16mA, 11...36V DC
    NAMUR
    PFM

  • Ambient temperature

    -50 °C...+70 °C
    (-58 °F...+158 °F)

  • Process temperature

    -60 °C...+280 °C
    (-76 °F...+540 °F,
    (300°C / 572 °F 50h, cumulated

  • Process pressure absolute / max. overpressure limit

    Vacuum...100 bar
    (Vacuum...1450 psi)

  • Main wetted parts

    316L / Alloy
    PFA and Enamel on request

  • Process connection

    Thread:

    G3/4A, G1A, R3/4", R1, NPT3/4, NPT1

    Flange:

    DIN DN25...DN100,

    ASME 1"...4",

    JIS 25A...100A

  • Sensor length

    65mm (2.56")

  • Communication

    PROFIBUS PA
    19...253V AC
    10...55V DC-PNP
    19...253V AC bzw 10...55V DC
    8/16mA, 11...36V DC
    NAMUR
    PFM

  • Certificates / Approvals

    ATEX, FM, CSA C/US, IEC Ex, TIIS, INMETRO, NEPSI

  • Safety approvals

    SIL

  • Design approvals

    EN 10204-3.1

    NACE MR0175, MR0103

    ASME B31.3

    AD2000

  • Marine approval

    GL/ ABS

  • Options

    Heavy duty stainless steel housing mainly for the oil and gas industry

  • Components

    FTL325P/FTL375P Interface PFM
    FTL325N/FTL375N Interface NAMUR

Documentos / Manuais / Software

Acessórios / peças sobressalentes

Nr
Order code
Specification
  • 20
    • Nr 20 Order code 52002698

      Cover F13 Ex Alu, gasket

      O-ring EPDM. Usage: housing F13, aluminium, Ex d.

    • Nr 20 Order code 52002699

      Cover F17 Alu, gasket

      O-ring EPDM. Usage: housing F17, aluminium.

    • Nr 20 Order code 52006903

      Cover T13 Alu, gasket EPDM

      O-ring EPDM. Usage: housing T13, aluminium.

    • Nr 20 Order code 52025606

      Cover F16 grey, PBTP, gasket

      Gasket EPDM. Usage: housing F16 Polyester, FMI21, FMI51/FMI52, FMU30, FTI51/FTI52/ FTI55/FTI56, FTI77, FTL50/FTL51/FTL51C/ FTL51H, FTL70/FTL71, FTL80/FTL81/FTL85, FTW31/FTW32.

    • Nr 20 Order code 52025790

      Cover F16 transparent, gasket

      Gasket EPDM. Usage: housing F16 Polyester.

    • Nr 20 Order code 71114754

      Cover F27 316L, gasket EPDM

      Material: 316L. O-ring 70.0x3.0 EPDM. Usage: stainless steel housing F27, FTL50/FTL51/FTL51C, FTL70/FTL71, FTL80/FTL81/FTL85.

  • 12
    • Nr 12 Order code 52004236

      Adapter set housing/electronics FTL5x/7x

      Fixing set, consists of: Securing ring 301. Adapter ring PPA. Usage: Liquiphant M/S.

  • 21
    • Order code 52004133

      Adapter set cable entry NPT1/2

      Usage: housing F16, Polyester.

    • Order code 52004134

      Adapter set cable gland M20

      Usage: housing F16, Polyester.

    • Order code 52004135

      Adapter set cable entry G1/2

      Usage: housing F16, Polyester.

    • Order code 52002447

      Cable entry G1/2, gasket

      Consists of: adapter M20 > G1/2, 316L. Gasket NBR. Blind plug G1/2. Usage: FTL50/FTL50H/FTL51/FTL51C/FTL51H, FTL70/FTL71, FTL80/FTL81/FTL85.

    • Order code 52002448

      Cable entry NPT1/2, gasket

      Consists of: adapter M20 > NPT1/2, 316L. Gasket NBR. Plug NPT1/2. Usage: FTL50/FTL50H/FTL51/FTL51C/FTL51H, FTL70/FTL71, FTL80/FTL81/FTL85.

    • Order code 52004278

      Cable gland M20, gasket

      Consists of: Cable gland M20. O-ring EPDM. Usage: FTL50/FTL50H/FTL51/FTL51C/FTL51H, FTL70/FTL71, FTL80/FTL81/FTL85.

    • Order code 71185029

      Cable gland M20 Metal F15, gasket

      Consists of: cable gland M20, metal. O-ring 17.0x2.0 EPDM + PTFE/FDA. Usage: stainless steel housing F15, FTL50/FTL50H/FTL51/FTL51C/FTL51H, FTL70/FTL71, FTL80/FTL81/FTL85.

  • 25
    • Nr 25 Order code 52007103

      Cover T13 "Terminal" Alu, gasket EPDM

      O-ring EPDM. Usage: terminal compartment, housing T13, aluminium.

  • 30
    • Nr 30 Order code 52002304

      Electronics FEL51 19-253VAC

      Level switch 2-wire. Hardware version 01.00. Software version 01.00.01. Usage: FTL50/FTL50H/FTL51/FTL51C/FTL51H, FTL70/FTL71.

    • Nr 30 Order code 52002305

      Electronics FEL52 10-55VDC-PNP

      Level switch 3-wire. Hardware version 01.00. Software version 01.00.01. Usage: FTL50/FTL50H/FTL51/FTL51C/FTL51H, FTL70/FTL71.

    • Nr 30 Order code 52002306

      Electronics FEL54 relays DPDT

      19-253VAC/19-55VDC. Hardware version 01.00. Software version 01.00.01. Usage: FTL50/FTL50H/FTL51/FTL51C/FTL51H, FTL70/FTL71.

    • Nr 30 Order code 52002307

      Electronics FEL55 11-36VDC

      Level switch 2-wire 4-20mA. Hardware version 01.00. Software version 01.00.01. Usage: FTL50/FTL50H/FTL51/FTL51C/FTL51H, FTL70/FTL71.

    • Nr 30 Order code 52002308

      Electronics FEL56 NAMUR

      Level switch 2-wire. Hardware version 01.01. Software version 01.00.01. Usage: FTL50/FTL50H/FTL51/FTL51C/FTL51H, FTL70/FTL71.

    • Nr 30 Order code 52002309

      Electronics FEL57 PFM

      Level switch 2-wire. Hardware version 01.01. Software version 01.00.01. Usage: FTL50/FTL50H/FTL51/FTL51C/FTL51H, FTL70/FTL71.

    • Nr 30 Order code 52006454

      Electronics FEL58 NAMUR

      Level switch 2-wire + push button. Hardware version 01.02. Software version 01.00.01. Usage: Liquiphant M/S (HT).

    • Nr 30 Order code 71074953

      Electronics FEL50A,PA,HW02.00,SW01.03.00

      PROFIBUS PA. Hardware version 02.00. Software version 01.03.00. Current consumption: 12.5mA+/-1.0mA. Usage: FTL50/FTL50H/ FTL51/FTL51C/FTL51H, FTL70/FTL71.

    • Order code 71127760

      Protection cover F16 housing

      Usage: FDR56, FMI21, FMI51/FMI52, FQR56, FTI51/FTI52/FTI55/FTI56, FTI77, FTL50/FTL50H/FTL51/FTL51C/FTL51H, FTL70/FTL71, FTL80/FTL81/FTL85, FTM20/FTM21, FTM50/FTM51/FTM52, FTR20, FTW31/FTW32/FTW33.

    • Order code 942262-0000

      Weather protection cover F6/F10

      Material: PA. Usage: FTL70/FTL71.

    • Order code 71040497

      Weather protection cover F13/F17/F18/F27

      Usage: FMI51/FMI52, FTI51/FTI52/FTI55/FTI56, FTI77, FTL50/FTL50H/FTL51/FTL51C/FTL51H, FTL70/FTL71, FTL80/FTL81/FTL85, FTM20/FTM21, FTM50/FTM51/FTM52.

    • Order code 71067434

      Modification name plate, non Ex

      Blank. To fill in the new order code when a non Ex instrument has been modified. Usage: FMB50/FMB51/FMB52, FMR230/FMR231, FMR240/FMR244/FMR245, FMR250,FMR530/FMR532,FTL50/FTL50H/FTL51/ FTL51C/FTL51H, FTL70/FTL71, FTL80/FTL81/ FTL85, NMR81, PMC51, PMC71, PMP51/PMP55.