Tente buscar por palavras-chaves, código de pedido ou produto ou número de série, por exemplo, "CM442" ou "informações técnicas"
Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico
Deltabar PMD78B

Deltabar PMD78B - differential pressure transmitter

Minimizes ambient and process temperature effects on your measurement thanks to the TempC membrane

PMD78B
Please Wait (spinning wheel)
Carregando preços
Preço temporariamente indisponíveis
Price on request
ativando preços
preço: fornecer informações
from CHF ??.-

Especificações resumidas

  • Accuracy

    Standard:
    up to 0.1 %

  • Process temperature

    -40°C...+400°C
    (-40°F...+752°F)

  • Pressure measuring range

    100 mbar...40 bar
    (1.5psi...600 psi)

  • Main wetted parts

    316L, AlloyC,
    Tantal, Monel
    PTFE, Gold

  • Material process membrane

    316L, AlloyC,
    Tantal,
    Monel
    PTFE
    Gold

  • Measuring cell

    100 mbar...40 bar
    (1.5 psi...600 psi)

Campo de aplicação

This transmitter belongs to the new Deltabar generation. The device is robust and can be remotely controlled via SmartBlue App using a secure Bluetooth connection. It allows condition based maintenance to increase plant availability.
The software is designed to simplify the handling. Intuitive wizards guide the user through setup, proof tests and verification of the device.
Heartbeat Technology offers verification and monitoring functions to detect unwanted anomalies e.g. plugged impulse lines.

  • Pressure measuring ranges up to 40 bar (600 psi)

  • Process temperatures up to 400 °C (752 °F) with diaphragm seal

  • Static pressure: up to 160 bar (2400 psi)

  • Accuracy: up to +/- 0.075%

Benefícios

  • Wireless control of the device in hard to reach areas with the SmartBlue App and a Bluetooth® connection

  • Reduce systematic failures - error free SIL commissioning and instrument guided proof testing

  • With Heartbeat Technology you are able to verify the health of the device while the process is running. This increases plant availability.

  • Simple indication of device status - display changes from green to red when diagnostic messages occur

Seleção Extended

  • Produtos com tecnologia de ponta

  • Altamente funcional e prático

Excelência técnica

Simplicidade

FLEX: Extended ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products