Tente buscar por palavras-chaves, código de pedido ou produto ou número de série, por exemplo, "CM442" ou "informações técnicas"
Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico
Cerabar PMP71B - pressure transmitter

Cerabar PMP71B - pressure transmitter

Smart pressure transmitter - its health can be verified without process interruption

PMP71B
Please Wait (spinning wheel)
Carregando preços
Preço temporariamente indisponíveis
Price on request
ativando preços
preço: fornecer informações
from CHF ??.-

Especificações resumidas

  • Accuracy

    Standard:
    up to 0.05 %
    Platinum:
    up to 0.025 %

  • Process temperature

    Standard:
    -40°C…+125°C
    (-40°F…+257°F)
    Diaphragm seal:
    -40°C...+400°C
    (-40°F...+752°F)

  • Pressure measuring range

    400 mbar...700 bar
    (1.5 psi...10,500 psi)

  • Main wetted parts

    316L, AlloyC,
    Tantal, Monel,
    PTFE, Gold

  • Material process membrane

    316L, AlloyC,
    Tantal, Monel,
    PTFE,
    Gold

  • Measuring cell

    400 mbar...700 bar
    (6 psi...10,500 psi)

Campo de aplicação

This transmitter belongs to the new Cerabar generation. The transmitter is robust and can be remotely controlled via app on a mobile device using a secure Bluetooth connection.
The software is designed to simplify the handling. Intuitive wizards guide the user through setup, proof tests and verification of the device.
Heartbeat Technology offers verification and monitoring functions to detect unwanted anomalies e.g. changes in loop characteristics.

  • Pressure measuring range: up to 700 bar (10500 psi)

  • Process temperatures up to 400°C (752 °F) with diaphragm seal

  • Accuracy: up to +/- 0.025%

Benefícios

  • With Heartbeat Technology you are able to verify the health of the device while the process is running.

  • Simple indication of device status - display changes from green to red when diagnostic messages occur

  • Reduce systematic failures - error free SIL commissioning and instrument guided proof testing

  • Wireless control of the device in the process area with the SmartBlue App

Vídeos

Seleção Extended

  • Produtos com tecnologia de ponta

  • Altamente funcional e prático

Excelência técnica

Simplicidade

FLEX: Extended ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products