Tente buscar por palavras-chaves, código de pedido ou produto ou número de série, por exemplo, "CM442" ou "informações técnicas"
Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico
Picture of concentration measuring device Teqwave F for real-time liquid analysis in pipes

Teqwave F – Ultrasonic concentration meter

Smart, flexible inline measuring device – individually for your process

D9FB
please wait
Carregando preços
Preço temporariamente indisponíveis
Price on request
from CHF ??.-

This product is not available in this market.

Especificações resumidas

  • Max. measurement error

    Density: ±0.01g/cm³
    Temperature: ±0.5K
    Sound velocity: 2m/s

  • Measuring range

    Concentration According to concentration app data sheet, maximum 0 to 100 %
    Sound velocity 600 to 2000 m/s
    Temperature concentration app data sheet, maximum 0 to +100 °C (32 to +212 °F)
    Density 0.7 to 1.5 g/cm³

  • Medium temperature range

    0 to 100 °C (32 to 212 °F)

  • Max. process pressure

    max. 16 bar at 20 °C (232 psi at 68 °F)

Campo de aplicação

Teqwave F is ideal for real-time liquid analysis in pipes, particularly in skids. Equipment manufacturers and end customers value the inline device for its accurate in situ concentration measurement. Teqwave reduces the operational expenditure by monitoring various measuring parameters at once. Match your Teqwave transmitter perfectly to your production needs: You can flexibly define and extend your application range.

  • The acoustic waveguide measures precisely and reliably, even the smallest changes are detected

  • Continuous concentration measurement of liquids in pipes

Device properties

  • Nominal diameter: DN 8 to 25 (3/8 to 1")

  • Full-bore design without pressure loss

  • Industry-compliant, easy installation via DIN rail

  • 3.5" TFT color touch screen or LED indication

  • 4-20 mA, Modbus TCP

Benefícios

  • Easy and efficient – real-time in situ liquid analysis

  • Full transparency – constant monitoring of product quality without sampling

  • Highest process safety – reliable metering due to robust, maintenance-free sensor

  • Cost-saving – fewer measuring points due to multivariable measurement

  • Customized usage – innovative application concept, expendable for changing measuring tasks

  • Simplified process control – user-friendly operation and clear status visualization

  • Local data backup – integrated data storage for measured values up to 7,5 years

Versão Xpert

  • Produtos especializados

  • Desenvolvidos para aplicações exigentes

Excelência técnica

Simplicidade

Variável

Xpert: Master your most challenging applications ©Endress+Hauser
please wait Loading alternative products