©Endress+Hauser
©Endress+Hauser
Especificações resumidas
Process temperature
-20 to 60 °C (-4 to 140 °F)
Campo de aplicação
The Flexdip CYH112 holder is a modular system for sensors and assemblies in open basins, channels, or tanks. It allows nearly any kind of fixing, such as floor, wall, and rail mounting. Moreover, it is suitable for all types of sensor installation – chain, fixed, or free-swinging. The holder can be expanded or modified at any time. Flexdip CYH112 provides you with outstanding flexibility and enables you to install your measurement right on the point.
Flexdip CYH112 is a holder for all measurements in open basins, channels and tanks in:
It forms a perfect team with the Flexdip CYA112 assembly for simple sensor isolation.
The Flexdip team is suitable for all parameters, such as:
pH/ORP
Conductivity
Oxygen
Turbidity
Sludge level
Disinfection
UV photometry
Nutrients
Benefícios
Simple, cost-effective and flexible
Existing structural works can be used
Holder adjustable in height, position and orientation
Easy to install and to maintain
Robust design: Suitable for process pressures up to 6 bar (87 psi)
Produtos simples
Fácil de escolher, instalar e operar
Excelência técnica
Simplicidade
Produtos padrão
Confiável, robusto e baixa manutenção
Excelência técnica
Simplicidade
Excelência técnica
Simplicidade
Produtos especializados
Desenvolvidos para aplicações exigentes
Excelência técnica
Simplicidade
Versões FLEX
Excelência técnica
Simplicidade
Versão Fundamental
Atende suas necessidades básicas de medição
Excelência técnica
Simplicidade
Versão Lean
Lida com seus principais processos facilmente
Excelência técnica
Simplicidade
Seleção Extended
Otimiza seus processos com tecnologias inovadoras
Excelência técnica
Simplicidade
Versão Xpert
Controla suas aplicações mais difíceis
Excelência técnica
Simplicidade
Application
Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels
Installation
CYH112 is a modular holder system for sensors and assemblies in open basins, channels and tanks
Characteristic
Simple and easy installation Universal and flexible
Design
The holder system CYH112 works for nearly any type of fixing: Fixing on the floor, wall or directly on a rail
Material
Main pipe, transverse pipe: stainless steel 1.4404 Chain: PA or stainless steel 1.4401
Process temperature
-20 to 60 °C (-4 to 140 °F)
Application
Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels
Installation
CYH112 is a modular holder system for sensors and assemblies in open basins, channels and tanks
Characteristic
Simple and easy installation Universal and flexible
Design
The holder system CYH112 works for nearly any type of fixing: Fixing on the floor, wall or directly on a rail
Material
Main pipe, transverse pipe: stainless steel 1.4404 Chain: PA or stainless steel 1.4401
Process temperature
-20 to 60 °C (-4 to 140 °F)
Application
Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels
Installation
CYH112 is a modular holder system for sensors and assemblies in open basins, channels and tanks
Characteristic
Simple and easy installation Universal and flexible
Design
The holder system CYH112 works for nearly any type of fixing: Fixing on the floor, wall or directly on a rail
Material
Main pipe, transverse pipe: stainless steel 1.4404 Chain: PA or stainless steel 1.4401
Process temperature
-20 to 60 °C (-4 to 140 °F)
Measuring principle
Amperometric oxygen measurement
Application
Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels
Installation
CYH112 is a modular holder system for sensors and assemblies in open basins, channels and tanks
Characteristic
Simple and easy installation Universal and flexible
Design
The holder system CYH112 works for nearly any type of fixing: Fixing on the floor, wall or directly on a rail
Material
Main pipe, transverse pipe: stainless steel 1.4404 Chain: PA or stainless steel 1.4401
Process temperature
-20 to 60 °C (-4 to 140 °F)
Application
Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels
Characteristic
Simple and easy installation Universal and flexible
Design
The holder system CYH112 works for nearly any type of fixing: Fixing on the floor, wall or directly on a rail
Material
Main pipe, transverse pipe: stainless steel 1.4404 Chain: PA or stainless steel 1.4401
Process temperature
-20 to 60 °C (-4 to 140 °F)
Measuring principle
Single beam scattered light
Application
Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels
Installation
CYH112 is a modular holder system for sensors and assemblies in open basins, channels and tanks
Characteristic
Simple and easy installation Universal and flexible
Design
The holder system CYH112 works for nearly any type of fixing: Fixing on the floor, wall or directly on a rail
Material
Main pipe, transverse pipe: stainless steel 1.4404 Chain: PA or stainless steel 1.4401
Process temperature
-20 to 60 °C (-4 to 140 °F)
Characteristic
Simple and easy installation Universal and flexible
Design
The holder system CYH112 works for nearly any type of fixing: Fixing on the floor, wall or directly on a rail
Process temperature
-20 to 60 °C (-4 to 140 °F)
Application
Water treatment, wastewater treatment, plant design, open channels, basins, open tanks and process vats, fluctuating water levels
Mais baixados
Flexdip CYH112
Informações técnicas
Versão em português - 01/2019
Suporte para conjuntos de água e efluentes
EN
PT
DE ES FR IT JA PL RU ZH
07/01/2019
13/11/2012
01/05/2009
Idioma:
Português
Versão:
07/01/2019
Tamanho do arquivo:
2.8 MB
Nome do arquivo:
TI00430CPT_1419.pdf
12 documentos
Flexdip CYH112
Informações técnicas
Suporte para conjuntos de água e efluentes
EN
PT
Alemão Espanhol French Italiano Japonês Polonês Russo Chinês
07/01/2019
13/11/2012
01/05/2009
Idioma:
Português
Versão:
07/01/2019
Tamanho do arquivo:
2.8 MB
Nome do arquivo:
TI00430CPT_1419.pdf
Flexdip CYH112
Instruções de operação
Suporte para conjuntos de água e efluentes
EN
PT
Búlgaro Tcheco Dinamarquês Alemão Grego Espanhol Estoniano Finlandês French Croata Húngaro Indonésio Italiano Japonês Coreano Lithuanian Latvian Holandês Norueguês Polonês Romeno Russo Eslovaco Esloveno Sueco Tailandês Turco Chinês
07/01/2019
04/02/2014
01/05/2009
Idioma:
Português
Versão:
07/01/2019
Tamanho do arquivo:
2.9 MB
Nome do arquivo:
BA00430CPT_1419.pdf
Real time monitoring of water quality in aquaculture systems
CSIRO utilises Netilion Water Networks Insight (NWNI) to gain complete visibility of process changes in their aquaculture researchfacility. The turnkey cloud-based solution allows for real-time monitoring of water quality parameters DO, pH, temperature and salinity.
Idioma:
Inglês
Versão:
15/07/2021
Tamanho do arquivo:
330.4 KB
Nome do arquivo:
CS01706S36EN_01.21_Real time monitoring of water quality in aquaculture systems - Case study.pdf
Improved thickener operation at Minera Valle Central
Improved thickener operation at Minera Valle Central Online interface and turbidity measurement with CUS71D and CUS52D
Idioma:
Inglês
Versão:
30/05/2022
Tamanho do arquivo:
720.2 KB
Nome do arquivo:
CS01741C40EN01.22_Improved thickener operation at Minera Valle Central.pdf
Echtzeitüberwachung der Wasserqualität in Aquakulturanlagen
Vollständige Transparenz bei Prozessänderungen mit einer Cloud-basierten Komplettlösung
Idioma:
Alemão
Versão:
15/07/2021
Tamanho do arquivo:
677.9 KB
Nome do arquivo:
CS01706S_0121_Echtzeitueberwachung der Wasserqualitaet in Aquakulturanlagen.pdf
Halterungen, Mauerkronenbefestigung, CYH 112, Mauerkrone, Querrohr_Kette
Modulare Armaturenhalterung mit Mauerkronenbefestigung zur flexiblen Montage einer Taucharmatur mit Hängebügel
Idioma:
Alemão
Versão:
09/03/2010
Tamanho do arquivo:
26 KB
Nome do arquivo:
TTCYH112_3DE.doc
Halterung, Bodenbefestigung, CYH 112, Standsäule, Querrohr_Kette
ModulareArmaturenhalterung mit Standsäule zur flexiblen Montage einer Taucharmatur mit Hängebügel und eines Vorortmessumformers
Idioma:
Alemão
Versão:
09/03/2010
Tamanho do arquivo:
27 KB
Nome do arquivo:
TTCYH112_5DE.doc
Halterung, Bodenbefesstigung, CYH 112, Standsäule, Querrohr, starr
Modulare Armaturenhalterung mit Standsäule zur flexiblen Montage einer starr montierten Taucharmatur und eines Vorortmessumformers
Idioma:
Alemão
Versão:
09/03/2010
Tamanho do arquivo:
23 KB
Nome do arquivo:
TTCYH112_6DE.doc
Halterung Wandbefestigung, CYH 112, Standsäule, Querrohr, Kette
Modulare Armaturenhalterung mit Standsäule, zur Beckenrandmontage zur flexiblen Montage einer Taucharmatur mit Hängebügel und einesV orortmessumformers
Idioma:
Alemão
Versão:
09/03/2010
Tamanho do arquivo:
23.5 KB
Nome do arquivo:
TTCYH112_7DE.doc
Halterungen, Geländerbefestigung, CYH112, Geländer, pendelnd
Modulare Armaturenhalterung zur pendelnden Geländermontage einer Taucharmatur
Idioma:
Alemão
Versão:
07/12/2012
Tamanho do arquivo:
26 KB
Nome do arquivo:
TTCYH112_2DE.doc
Buscar peças de reposição pelo número no desenho
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Kit CYH112: floater w accessories CAT8xx
Código de pedido
71254154
Kit CYH112: quick fastener CAT8xx
Código de pedido
71254159
Kit CYH112: cover for hose CAT8xx
Código de pedido
71254161
Multi functional clamp ring, CYA112,
Número do desenho
Código de pedido
3
71092049
Quick clamp, CYA112, CYH112
Número do desenho
Código de pedido
9
71092050
Número do desenho
Código de pedido
7
71092054
Velco cable connector, 4 pieces
Código de pedido
71092051
Triangle carabiner (chain clip), CYA112,
Número do desenho
Código de pedido
8
71092052
Allen key, CYH112, CYA112
Código de pedido
71092057
Pipe protection cap, CYH112
Código de pedido
71092053
Round post installation for CYY101
Código de pedido
50062121
Nylon chain, per meter (min length 5m)
Código de pedido
71130145
Sua privacidade é muito importante
Usamos cookies para melhorar sua experiência de navegação, coletamos estatísticas para otimizar a funcionalidade do site e entregar anúncios e conteúdo personalizados.
Ao selecionar "Aceitar todos", você consente nosso uso de cookies.
Para mais detalhes, revise nossa Política de cookies .
Personalizar
Aceitar apenas o essencial
Aceitar todos