Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico

1-channel transmitter
Liquiline Compact CM82

The Liquiline Compact CM82 allows you to operate measuring points via tablets and smartphones. ©Endress+Hauser

The Liquiline Compact CM82 is ideal for limited installation spaces and allows you to operate your measuring points via tablets and smartphones.

Using the SmartBlue app, you can operate all CM82 measuring points within the Bluetooth range. ©Endress+Hauser

Using the SmartBlue app, you can check, operate and configure all CM82 measuring points within the Bluetooth range of your iOS or Android device.

The Liquiline Compact CM82 transmitter is suitable for pH, ORP, conductivity, and oxygen sensors. ©Endress+Hauser

The compact field device is the smallest transmitter for pH, ORP, conductivity and oxygen Memosens sensors.

Thanks to contactless data transmission, the
measured value is not affected by humidity, dust, etc. ©Endress+Hauser

Connect your sensor directly - without a cable - to the transmitter. Thanks to contactless data transmission, the measured value is not affected by humidity, dust, etc.

A red/green LED indicates the status of the transmitter and the connected sensor. ©Endress+Hauser

A red/green LED indicates the status of the transmitter and the connected sensor.

With the RIA15 you can display the measured value and make some basic settings on-site. ©Endress+Hauser

With the optional RIA15 you can display the measured value and make some basic settings on-site.

Multiparameter field device for hazardous and non-hazardous applications in all industries

The Liquiline Compact CM82 is the smallest transmitter for Memosens sensors. Its slender housing measures only 11 cm long and 2 cm wide, including a connection to which you can attach your sensor directly, without a cable. Together with the sensor, it fits into most assemblies and couldn’t be easier to install. Via a uniquely secure Bluetooth connection, you can see all nearby CM82 measuring points on your tablets or smartphones and operate them conveniently from a distance.

  • Produtos simples

  • Fácil de escolher, instalar e operar

Excelência técnica

Simplicidade

  • Produtos padrão

  • Confiável, robusto e baixa manutenção

Excelência técnica

Simplicidade

  • Produtos com tecnologia de ponta

  • Altamente funcional e prático

Excelência técnica

Simplicidade

  • Produtos especializados

  • Desenvolvidos para aplicações exigentes

Excelência técnica

Simplicidade

Variável

Versões FLEX Excelência técnica Simplicidade
  • F
  • L
  • E
  • X

Versão Fundamental

Atende suas necessidades básicas de medição

Excelência técnica
Simplicidade
  • F
  • L
  • E
  • X

Versão Lean

Lida com seus principais processos facilmente

Excelência técnica
Simplicidade
  • F
  • L
  • E
  • X

Seleção Extended

Otimiza seus processos com tecnologias inovadoras

Excelência técnica
Simplicidade
  • F
  • L
  • E
  • X

Versão Xpert

Controla suas aplicações mais difíceis

Excelência técnica
Simplicidade

Variável

  • Especificações resumidas

    • Input

      One channel transmitter

    • Output / communication

      4 to 20 mA, HART

    • Ingres protection

      IP67, IP68, NEMA Type 6

please wait Loading alternative products

Seleção rápida

Escolha uma das opções sugeridas
Preço de venda
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

ou

Configuração individual

Continue sua seleção entre todas as opções possíveis
  • Benefícios

    • Easy operation:
      Use your existing tablets and smartphones for operation and commissioning.

    • Fast and reliable:
      A secure Bluetooth connection allows you to check measuring points that are dangerous or difficult to access from a safe distance.

    • Benefit from...

  • Campo de aplicação

    Liquiline Compact CM82 can be used in all industries and their utilities and supports all sensors with the blue Memosens plug-in head:

    • pH sensors

    • ORP sensors

    • Conductivity sensors

    • Oxygen sensors

    The loop-powered two-wire transmitter features the...

Características e especificações

Voltar

Details

  • Measuring principle

    Potentiometric

  • Application

    All sectors, supporting all sensors with the blue Memosens plug-in head, enviromental sector

  • Installation

    Connection of digital sensors with Memosens-Protocol

  • Characteristic

    Liquiline CM82 is a two-wire transmitter for all areas of process engineering

  • Design

    Liquiline CM82 is optionally equipped with Bluetooth for comfortable remote commissioning via Smartphone/Tablets

  • Material

    Housing, cover: Peek 151
    Strain relief: EPDM
    Axial ring Peek 450 G

  • Dimension

    Diameter: 18.95 mm (0.75 inch)
    Length: 114.7 mm (4.52 inch)

  • Connection

    Connection of digital sensors with Memosens-Protocol

  • Ingres protection

    IP67, IP68, NEMA Type 6

  • Input

    One channel transmitter

  • Output / communication

    4 to 20 mA, HART

  • Measuring principle

    Potentiometric

  • Application

    All sectors, supporting all sensors with the blue Memosens plug-in head, enviromental sector

  • Installation

    Connection of digital sensors with Memosens-Protocol

  • Characteristic

    Liquiline CM82 is a two-wire transmitter for all areas of process engineering

  • Design

    Liquiline CM82 is optionally equipped with Bluetooth for comfortable remote commissioning via Smartphone/Tablets

  • Material

    Housing, cover: Peek 151
    Strain relief: EPDM
    Axial ring Peek 450 G

  • Dimension

    Diameter: 18.95 mm (0.75 inch)
    Length: 114.7 mm (4.52 inch)

  • Connection

    Connection of digital sensors with Memosens-Protocol

  • Ingres protection

    IP67, IP68, NEMA Type 6

  • Input

    One channel transmitter

  • Output / communication

    4 to 20 mA, HART

  • Measuring principle

    Potentiometric

  • Application

    All sectors, supporting all sensors with the blue Memosens plug-in head, enviromental sector

  • Installation

    Connection of digital sensors with Memosens-Protocol

  • Characteristic

    Liquiline CM82 is a two-wire transmitter for all areas of process engineering

  • Design

    Liquiline CM82 is optionally equipped with Bluetooth for comfortable remote commissioning via Smartphone/Tablets

  • Material

    Housing, cover: Peek 151
    Strain relief: EPDM
    Axial ring Peek 450 G

  • Dimension

    Diameter: 18.95 mm (0.75 inch)
    Length: 114.7 mm (4.52 inch)

  • Connection

    Connection of digital sensors with Memosens-Protocol

  • Ingres protection

    IP67, IP68, NEMA Type 6

  • Input

    One channel transmitter

  • Output / communication

    4 to 20 mA, HART

  • Additional certifications

    CE, CSA C/US GP

  • Measuring principle

    Potentiometric

  • Application

    All sectors, supporting all sensors with the blue Memosens plug-in head, enviromental sector

  • Installation

    Connection of digital sensors with Memosens-Protocol

  • Characteristic

    Liquiline CM82 is a two-wire transmitter for all areas of process engineering

  • Design

    Liquiline CM82 is optionally equipped with Bluetooth for comfortable remote commissioning via Smartphone/Tablets

  • Material

    Housing, cover: Peek 151
    Strain relief: EPDM
    Axial ring Peek 450 G

  • Dimension

    Diameter: 18.95 mm (0.75 inch)
    Length: 114.7 mm (4.52 inch)

  • Connection

    Connection of digital sensors with Memosens-Protocol

  • Input

    One channel transmitter

  • Output / communication

    4 to 20 mA, HART

Documentos / Manuais / Software

Acessórios / peças sobressalentes

Nr
Order code
Specification
    • Order code 71367113

      Kit: Junction Box, non Ex

      CE, CSA C/US GP CM72/CM82

    • Order code 71401176

      Upgrade Code: Bluetooth

      (provide serial number of device) CM82

    • Order code DIENST-F

      Marking Tagging (Attention: select option and enter text in 995)

    • Order code CYP02D-
    • Order code CYP03D-

      Memocheck Sim CYP03D

      Hand held; continous measurement value simulation. Simulation of digital sensors;Memosens;all parameters Memosens sensors; inductive coupling fixed cable sensors; Memosens protocol Check of relays and control functions Complete loop check

    • Order code RIA15-

      Loop Powered Process Indicator RIA15

      Without power supply, 1 channel, scalable, loop powered, display LC 5-digit, optional with HART communication, optionally backlit. Bargraph resolution 10% over/underrange.