Tente buscar por palavras-chaves, código de pedido ou produto ou número de série, por exemplo, "CM442" ou "informações técnicas"
Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico

Teqwave I – Ultrasonic concentration meter

Photo of concentration measuring device Teqwave I for accurate real-time liquid analysis in vessels ©Endress+Hauser

Teqwave I – Concentration measuring device for accurate real-time liquid analysis in vessels

Smart, flexible insertion measuring device – individually for your process

The insertion measuring device Teqwave I was developed for accurate real-time liquid analysis in vessels and larger pipes. Dedicated to in situ concentration measurement, Teqwave monitors various measuring parameters at once, and thus reduces operational expenditure. Match your Teqwave transmitter perfectly to your production needs: You can flexibly define and extend your application range.
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
This product is not available in this market.

  • Especificações resumidas

    • Max. measurement error

      Density: ±0.01g/cm³
      Temperature: ±0.5K
      Sound velocity: 2m/s

    • Measuring range

      Concentration According to concentration app data sheet, maximum 0 to 100 %
      Sound velocity 600 to 2000 m/s
      Temperature concentration app data sheet, maximum 0 to +100 °C (32 to +212 °F)
      Density 0.7 to 1.5 g/cm³

    • Medium temperature range

      0 to 100 °C (32 to 212 °F)

    • Max. process pressure

      max. 16 bar at 20 °C (232 psi at 68 °F)

Seleção rápida

Escolha uma das opções sugeridas
Preço de venda
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

ou

Configuração individual

Continue sua seleção entre todas as opções possíveis
  • Benefícios

    • Easy and efficient – real-time in situ liquid analysis

    • Full transparency – constant monitoring of product quality without sampling

    • Highest process safety – reliable metering due to robust, maintenance-free sensor

    • Cost-saving – fewer measuring points due to...

  • Campo de aplicação

    • The acoustic waveguide measures precisely and reliably, even the smallest changes are detected

    • Continuous concentration measurement of liquids in vessels or large pipes.

    Device properties

    • Insertion length: 180 mm (7 in) or 500 mm (20 in)

    • Accurate and...

Características e especificações

Voltar

Details

  • Measuring principle

    Ultrasonic concentration

  • Product headline

    Smart, flexible insertion measuring device – individually for your process.
    Easy and efficient – real-time in situ liquid analysis.
    Continuous concentration measurement of liquids in vessels or large pipes.

  • Sensor features

    Full transparency – constant monitoring of product quality without sampling. Highest process safety – reliable metering due to robust, maintenance-free sensor. Cost-saving – fewer measuring points due to multivariable measurement.
    Insertion length: 180 mm (7 in) or 500 mm (20 in). Accurate and independent of flow profile.

  • Transmitter features

    Customized usage – innovative application concept, expendable for changing measuring tasks. Simplified process control – user-friendly operation and clear status visualization. Local data backup – integrated data storage for measured values up to 7,5 years.
    Industry-compliant, easy installation via DIN rail. 3.5" TFT color touch screen or LED indication. 4-20 mA, Modbus TCP.

  • Nominal diameter range

    Insertion length: 180 mm (7") or 500 mm (20")

  • Measured variables

    Concentration
    Density
    Sound velocity
    Temperature

  • Max. measurement error

    Density: ±0.01g/cm³
    Temperature: ±0.5K
    Sound velocity: 2m/s

  • Measuring range

    Concentration According to concentration app data sheet, maximum 0 to 100 %

    Sound velocity 600 to 2000 m/s

    Temperature concentration app data sheet, maximum 0 to +100 °C (32 to +212 °F)

    Density 0.7 to 1.5 g/cm³

  • Max. process pressure

    max. 16 bar at 20 °C (232 psi at 68 °F)

  • Medium temperature range

    0 to 100 °C (32 to 212 °F)

  • Ambient temperature range

    0 to +50 °C (32 to 122 °F)

  • Sensor housing material

    Stainless steel V4A 1.4571

  • Degree of protection

    Sensor: IP68 (with cable plugged in), IP66 (without cable connector)
    Transmitter: IP40

  • Display/Operation

    LED status indication
    TFT color touch display

  • Outputs

    4-20mA / Modbus TCP

  • Power supply

    DC 24 V (18 to 35 V)

  • Hazardous area approvals

    Non-hazardous area
    UK; Non-hazardous area

  • Product safety

    CE, C-Tick

Documentos / Manuais / Software

Acessórios / peças sobressalentes

Nr
Order code
Specification
  • 61
  • 89
  • 60
    • Nr 60 Order code D9IB-

      Teqwave I, D9IB, Insertion

      Ultrasonic concentration meter Insertion version. Application: Continuous concentration measurement of liquids in vessels or large pipes. Accurate, independent of flow profile. Innovative application concept. :: Insertion measuring device – smart, flexible and individual. :: Easy and efficient – real-time in situ liquid analysis.

    • Order code DK9501-

      Software Appl. Package, Teqwave Viewer

      PC Software update and upgrade packages for Teqwave F and Teqwave I. Updates of existing software version to latest software version. Upgrade of Teqwave Viewer basic package software to variant Viewer with interface for data download. Scope of supply: multi-computer license, multi-user license.