4-channel transmitter
Liquiline CM444

Liquiline CM444 is a state-of-the-art transmitter for pH, ORP, conductivity, oxygen and more. ©Endress+Hauser

Liquiline CM444 is a state-of-the-art transmitter for pH, ORP, conductivity, oxygen, chlorine, turbidity, sludge level, SAC, nitrate and many other parameters.

Heartbeat Technology offers diagnostics, verification and monitoring of the measuring point. ©Endress+Hauser

Liquiline transmitters with Heartbeat Technology offer status-oriented maintenance and easy verification of the measuring point and help you to carry out optimization measures.

The transmitter's modular design allows you to easily add functionality at any time. ©Endress+Hauser

Stay flexible with the Liquiline CM444 transmitter: its modular design allows you to easily add functionality at any time (e.g. digital fieldbuses, number of channels, relays, etc.).

Memosens converts the measured value to a digital signal and transfers it to the transmitter without a contacting connection. This video shows how Memosens optimizes process control and maintenance.

Expandable multiparameter field device for all industries

Liquiline CM444 is a digital multiparameter transmitter for process monitoring and controlling in any application. Modules can be added at any time to fit your process. The 4-channel controller saves you time and money by offering seamless system integration, simple operation and a reduced need for spare part stock. Liquiline CM444 provides you with all the benefits of a best-in-class transmitter platform from clever simplicity to maximum process safety.

  • Benefícios

    • Clever simplicity:
      One controller for all parameters and applications, intuitive user interface, automatic sensor recognition, hot plug & play with pre-calibrated Memosens sensors.

    • Highest flexibility:
      Universal modules for all parameters minimize...

  • Campo de aplicação

    The Liquiline CM444 multiparameter transmitter is suitable for all applications in non-hazardous areas, for example in these industries and their utilities:

    • Food & Beverages

    • Life Sciences

    • Power & Energy

    • Water & Wastewater

    • Chemicals

    Liquiline CM444...

Características e especificações

Voltar

Details

  • Measuring principle

    Sensor ORP / Redox

  • Measuring principle

    Sensor ORP / Redox

  • Measuring principle

    Sensor ORP / Redox

  • Application

    Modular 4 wire controller
    Multichannel:1-4 digital channels for Memosens protocol
    Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
    4 sensors connectable in any combination
    Functionality modular extendable at any time
    Plug and play for modules and sensors

  • Characteristic

    Robust plastic housing
    All non-ex applications

  • Design

    2..4x Memosens input
    2...8x current output
    alarmrelay
    4x relay
    SD card for software update and copy & paste of setup

  • Material

    Plastic (polycarbonate)

  • Dimension

    237 (9.33) x 194 (7.64) x 162 (6.38) mm (inch)

  • Process temperature

    -20...55°C / 0...130°F

  • Input

    1...4x Memosens digital input

  • Output

    2...8x 0/4...20 mA current outputs
    alarmrelay
    4x relay

  • Measuring principle

    Sensor ORP / Redox

  • Measuring principle

    Sensor ORP / Redox

  • Measuring principle

    Sensor ORP / Redox

  • Application

    Modular 4 wire controller
    Multichannel:1-4 digital channels for Memosens protocol
    Multiparameter: pH, redox, ISFET, conductivity inductive and conductive, dissolved oxygen, nitrate and turbidity
    4 sensors connectable in any combination
    Functionality modular extendable at any time
    Plug and play for modules and sensors

  • Characteristic

    Robust plastic housing
    All non-ex applications

  • Design

    2..4x Memosens input
    2...8x current output
    alarmrelay
    4x relay
    SD card for software update and copy & paste of setup

  • Material

    Plastic (polycarbonate)

  • Dimension

    237 (9.33) x 194 (7.64) x 162 (6.38) mm (inch)

  • Process temperature

    -20...55°C / 0...130°F

  • Ingres protection

    IP67

  • Input

    1...4x Memosens digital input
    2x 0/4..20mA Input optional
    2..4x Digital input optional

  • Output

    2...8x 0/4...20 mA current outputs
    alarmrelay
    4x relay
    ProfibusDP
    Modbus RS485
    Modbus TCP
    Ethernet

  • Measuring principle

    Sensor ORP / Redox

Documentos / Manuais / Software

Acessórios / peças sobressalentes

Nr
Order code
Specification

Downloads