Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico

Panel PC SPC350

Imagem de produto: Panel PC SPC350
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
    Panel PC

  • Function

    Robust, high performance touchscreen computer designed for cabinet, console or other industrial panel mounting, preconfigured with Control Care P View and the corresponding application.

  • CPU

    Pentium III 1266 MHz

  • Memory

    512 MB SDRAM, 1024 MB SDRAM (optional)

  • Hard disk drive

    40 GB, 100 GB (optional)

  • Power supply

    Panel PC 15.0": 18...36 VDC (SELV)

    Panel PC 19.0": 90...260 VAC (autorange)

  • Dimensions (WxHxD)

    Panel PC 15.0": 483.0mm x 355.0mm x 90.0mm (19.0" x 14.0" x 3.5")

    Panel PC 19.0": 483.0mm x 400.0mm x 206.0mm (19.0" x 15.5" x 8.1")

  • Screen size

    15.0" or 19.0" diagonal, active matrix LCD, TFT color

  • Resolution

    1024 x 768 pixel, XGA

  • Communication interface

    1x serial RS-232C (COM1); 1x Ethernet 10/100 Base T

  • System requirements

    Operating system: Windows XP Professional MUI; ControlCare P View: Server, Client or Web-Client, according to application

  • Operation

    Touchscreen

  • Optional

    Memory: 1024 MB SDRAM; Hard disk drive: 100 GB

    Floppy-disk drive (3½" ): optional, via USB port

    DVD-RW drive: optional, via USB port

    Communication interface: PROFIBUS card

Documentos / Manuais / Software

Acessórios / peças sobressalentes

Nr
Order code
Specification