Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico

Panel PC SPC150

Imagem de produto: Panel PC SPC150
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
    Panel PC

  • Function

    Robust, high performance touchscreen computer designed for cabinet, console or other industrial panel mounting, preconfigured with Control Care P View and the corresponding application.

  • Memory

    256 MB SDRAM, 512 MB SDRAM (optional)

  • Hard disk drive

    Compact flash card: 512 MB SDRAM, 1024 MB SDRAM (optional)

  • Power supply

    18...36 VDC (SELV)

  • Dimensions (WxHxD)

    288.0mm x 220.0mm x 85.4mm (11.8" x 8.3" x 3.3")

  • Screen size

    12.1" diagonal, active matrix LCD, TFT color

  • Resolution

    800 x 600 pixel (SVGA)

  • Communication interface

    1x serial RS-232C (COM1); 1x Ethernet 10/100 Base T

  • System requirements

    Operating system: Windows XP Embedded; ControlCare P View: Web-Client

  • Operation

    Touchscreen

Documentos / Manuais / Software

Acessórios / peças sobressalentes

Nr
Order code
Specification