Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico

Float Gauge LTC2240

Imagem de produto: Float Gauge LTC2240
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
    Servo / Float Tank Gauging

  • Characteristic / Application

    Level measurement for small-sized
    and underground tanks,

    indicator facing 45° downwards

  • Specialities

    Mechanical display

  • Accuracy

    ±30mm(p=1 g/ml)

    (±1.18")

  • Ambient temperature

    -20°C ... 60°C

    (-4°F ... 140°F)

  • Process temperature

    -200°C ... 200°C

    (-328°F ... 392°F)

  • Process pressure absolute / max. overpressure limit

    1bar abs ... 1.2 bar abs

    15 psi ... 17 psi

  • Main wetted parts

    SS400

  • Process connection

    Flange
    JIS
    ASME

  • Max. measurement distance

    10m (33ft)

  • Options

    Transmitter

  • Application limits

    Measuring liquid density: 0.5 - 2.0 g/cm3

Documentos / Manuais / Software

Acessórios / peças sobressalentes

Nr
Order code
Specification
  • Successor