Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico

Soliphant II FTM32D

Imagem de produto: Soliphant II FTM32D
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
    Vibration Solids

  • Characteristic / Application

    Level limit switch for powder and bulk solids
    Fork sensor
    Universal
    No calibration required
    Not affected by build up
    Robust
    Switch value visible from outside
    Explosion protection EEx de
    Rope extension

  • Supply / Communication

    AC 2-wire
    DC-PNP 3-wire
    230V AC / 19...200V DC 1 Relay
    230V AC / 19...200V DC 2 Relay

  • Ambient temperature

    -40°C...70°C

  • Process temperature

    -40°C...80°C

  • Process pressure absolute / max. overpressure limit

    Vacuum...16bar

  • Min. density of medium

    20g/l (8g/l on request)

  • Main wetted parts

    304 / 316Ti (rope PUR, Silicon)

  • Max. tensile strength

    2500N

  • Process connection

    Thread
    1 1/2" DIN2999
    1 1/2" NPT
    EN Flange DN 50...100
    ASME Flange 2"...4"
    Jis Flange 50A...100A

  • Sensor length

    1000mm...20000mm

  • Communication

    AC 2-wire
    DC-PNP
    SPDT relay
    DPDT relay

  • Certificates / Approvals

    ATEX
    FM
    CSA

  • Successor

    FTM52

  • Application limits

    Grain size: max 10 mm

Documentos / Manuais / Software

Acessórios / peças sobressalentes

Nr
Order code
Specification
  • Successor