Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico

Silometer FMX570

Imagem de produto: Silometer FMX570
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
    Capacitive

  • Characteristic / Application

    Level instrument, continuous Measuring: capacitive or hydrostatic Input: 1-channel, 2-wire PFM Configuration push button + LC-Display Volume calculation / Linearization

  • Supply / Communication

    20V ... 30V DC

  • Ambient temperature

    0 °C ... 70 °C

  • Communication

    0/4 ... 20mA
    0/2 ... 10V
    1 Alarm-Relais

  • Certificates / Approvals

    ATEX
    WHG

  • Options

    Also suitable for hydrostatic applications

Documentos / Manuais / Software

Acessórios / peças sobressalentes

Nr
Order code
Specification
  • Predecessor