Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico

Deltatop DPO12E

Imagem de produto: Deltatop DPO12E
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
    Differential pressure

  • Product headline

    Orifice flanges (DIN19214) orifice SS316Ti, with metal graphite sealing and 3-way manifold.
    DELTABAR-S ready mounted and adjusted.

  • Sensor features

    Transmitter (Deltabar S) replaceable without interrupting the process (for modernising or maintenance)

  • Nominal diameter range

    DN 50 ... 500

  • Max. measurement error

    < 1 %

  • Measuring range

    0.5...50´000 m3/h

  • Max. process pressure

    Vacuum ... 100 bar abs
    (Vacuum ... 1.450 psi)

  • Medium temperature range

    -200 °C ... +200 °C
    (-328 °F ... +392 °F)

  • Degree of protection

    IP65

  • Display/Operation

    Transmitter

  • Outputs

    Transmitter:
    4 ... 20 mA

  • Digital communication

    HART PROFIBUS PA Fondation Fieldbus

  • Hazardous area approvals

    Transmitter:
    ATEX FM CSA

  • Measuring principle

    Differential pressure

  • Product headline

    Orifice flanges (DIN19214) orifice SS316Ti, with metal graphite sealing and 3-way manifold.
    DELTABAR-S ready mounted and adjusted.

  • Sensor features

    Transmitter (Deltabar S) replaceable without interrupting the process (for modernising or maintenance)

  • Nominal diameter range

    DN 50 ... 500

  • Max. measurement error

    < 1 %

  • Measuring range

    0.5...50´000 m3/h

  • Max. process pressure

    Vacuum ... 100 bar abs
    (Vacuum ... 1.450 psi)

  • Medium temperature range

    -200 °C ... +200 °C
    (-358 °F ... +392 °F)

  • Degree of protection

    IP65

  • Display/Operation

    Transmitter

  • Outputs

    Transmitter:
    4 ... 20 mA

  • Digital communication

    HART PROFIBUS PA Fondation Fieldbus

  • Hazardous area approvals

    Transmitter:
    ATEX FM CSA

  • Measuring principle

    Differential pressure

  • Product headline

    Orifice flanges (DIN19214) orifice SS316Ti, with metal graphite sealing and 3-way manifold.
    DELTABAR-S ready mounted and adjusted.

  • Sensor features

    Transmitter (Deltabar S) replaceable without interrupting the process (for modernising or maintenance)

  • Nominal diameter range

    DN 50 ... 500

  • Max. measurement error

    < 1 %

  • Measuring range

    0.5...50´000 m3/h

  • Max. process pressure

    Vacuum ... 100 bar abs
    (Vacuum ... 1.450 psi)

  • Medium temperature range

    -200 °C ... +200 °C
    (-328 °F ... +392 °F)

  • Degree of protection

    IP65

  • Display/Operation

    Transmitter

  • Outputs

    Transmitter:
    4 ... 20 mA

  • Digital communication

    HART PROFIBUS PA Fondation Fieldbus

  • Hazardous area approvals

    Transmitter:
    ATEX FM CSA

Documentos / Manuais / Software

Acessórios / peças sobressalentes

Nr
Order code
Specification
  • Successor