Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico

Deltatop DPO10A

Imagem de produto: Deltatop DPO10A
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
    Differential pressure

  • Product headline

    Undivided orifice plate with corner taps, DIN19205(B) / ISO5167, orifice SS316Ti,for flanges ASME B16.5 and 3-way manifold.
    DELTABAR-S ready mounted and adjusted.

  • Sensor features

    Transmitter (Deltabar S) replaceable without interrupting the process (for modernising or maintenance)

  • Nominal diameter range

    2" ... 24"

  • Max. measurement error

    < 1 %

  • Measuring range

    0,5...200'000 m3/h

  • Max. process pressure

    Vacuum ... 160 bar abs
    (Vacuum ... 2.320 psi)

  • Medium temperature range

    -200 °C ... +200 °C
    (-328 °F ... +392 °F)

  • Degree of protection

    IP65

  • Display/Operation

    Transmitter

  • Outputs

    Transmitter:
    4 ... 20 mA

  • Digital communication

    HART PROFIBUS PA Fondation Fieldbus

  • Hazardous area approvals

    Transmitter:
    ATEX FM CSA

  • Measuring principle

    Differential pressure

  • Product headline

    Undivided orifice plate with corner taps, DIN19205(B) / ISO5167, orifice SS316Ti,for flanges ASME B16.5 and 3-way manifold.
    DELTABAR-S ready mounted and adjusted.

  • Sensor features

    Transmitter (Deltabar S) replaceable without interrupting the process (for modernising or maintenance)

  • Nominal diameter range

    2" ... 24"

  • Max. measurement error

    < 1 %

  • Measuring range

    0,5...200'000 m3/h

  • Max. process pressure

    Vacuum ... 160 bar abs
    (Vacuum ... 2.320 psi)

  • Medium temperature range

    -200 °C ... +200 °C
    (-328 °F ... +392 °F)

  • Degree of protection

    IP65

  • Display/Operation

    Transmitter

  • Outputs

    Transmitter:
    4 ... 20 mA

  • Digital communication

    HART PROFIBUS PA Fondation Fieldbus

  • Hazardous area approvals

    Transmitter:
    ATEX FM CSA

  • Measuring principle

    Differential pressure

  • Product headline

    Undivided orifice plate with corner taps, DIN19205(B) / ISO5167, orifice SS316Ti,for flanges ASME B16.5 and 3-way manifold.
    DELTABAR-S ready mounted and adjusted.

  • Sensor features

    Transmitter (Deltabar S) replaceable without interrupting the process (for modernising or maintenance)

  • Nominal diameter range

    2" ... 24"

  • Max. measurement error

    < 1 %

  • Measuring range

    0,5...200'000 m3/h

  • Max. process pressure

    Vacuum ... 160 bar abs
    (Vaccum ... 2.320 psi)

  • Medium temperature range

    -200 °C ... +200 °C
    (-328 °F ... +392 °F)

  • Degree of protection

    IP65

  • Display/Operation

    Transmitter

  • Outputs

    Transmitter:
    4 ... 20 mA

  • Digital communication

    HART PROFIBUS PA Fondation Fieldbus

  • Hazardous area approvals

    Transmitter:
    ATEX FM CSA

Documentos / Manuais / Software

Acessórios / peças sobressalentes

Nr
Order code
Specification
  • Successor