RNS221
Transmitter supply for DIN rail

Power supply RNS221 ©Endress+Hauser

Power supply for two 2 wire sensors or transmitters

The power supply has two galvanically isolated outputs for supplying voltage to sensors and transmitters. A built-in communication resistance enables bidirectional HART® communication with SMART sensors and transmitters.

Seleção rápida

Escolha uma das opções sugeridas
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

ou

Configuração individual

Continue sua seleção entre todas as opções possíveis
  • Benefícios

    • Galvanic isolation between all circuits

    • Sockets and built in 250 Ohm resistor for HART® communication

    • Wide-range power supply 20 to 250 V AC/DC, 50/60 Hz

    • Top hat DIN rail mounted housing to IEC 60715

  • Campo de aplicação

    The unit supplies two 2 wire sensors or transmitters galvanically isolated. This is only valid for non-Ex areas.
    Using the HART® communication sockets bi-directional communication to SMART transmitters, (for setting up etc.).

Características e especificações

Voltar

Details

  • Measuring principle

    Power supply

  • Measuring principle

    Power supply

  • Function

    Power supply for two 2-wire sensors or transmitters

  • Loop power supply

    20...250 V AC

    20...250 V DC

  • Power Supply

    Not defined

  • Auxiliary power supply / Loop power supply

    20...250 V AC

    20...250 V DC

  • Input

    Not defined

  • Output

    2 x 24V / 30mA

    Transmitter power supply

  • Software functions

    Not defined

  • Certificates

    -

  • SIL

    Not defined

  • Operation

    HART

  • Measuring principle

    Power supply

  • Function

    Power supply for two 2-wire sensors or transmitters

  • Certification

    -

  • Output

    2 x 24V / 30mA

    Transmitter power supply

  • Auxiliary power supply / Loop power supply

    20...250 V AC

    20...250 V DC

  • Dimensions (wxhxd)

    22.5 x 110 x 112 mm

    (0.89" x 4.33" x 4.41")

  • Operation

    HART

Documentos / Manuais / Software

Acessórios / peças sobressalentes

Nr
Order code
Specification
  • Predecessor