Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico

Fieldgate FXA720

Fieldgate FXA720 Ethernet/PROFIBUS gateway for remote monitoring © Endress+Hauser
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
    Fieldgate

  • Function

    Ethernet/PROFIBUS DP gateway with integrated Web server

  • Input

    PROFIBUS DP/V1, Master Class II

    One, two or three input channels, depending upon version.

  • Output

    Ethernet 10Base-T/100Base-TX

    Web-Server, via standard Web browser,

  • Power supply

    24 VDC ± 10%, including residual ripple

  • Dimensions (WxHxD)

    3-port version 111.0 mm x 135.0 mm x 111.0 mm; (4.37" x 5.31" x 4.37")

  • Configuration

    Via Web-Server

  • Certificates

    ATEX

Documentos / Manuais / Software

Acessórios / peças sobressalentes

Nr
Order code
Specification
  • Successor