RNB130
Primary switched-mode power supply for DIN rail

Power supply RNB130 ©Endress+Hauser

Power supply for one 4 wire sensor or transmitter.

The power supply has one output for supplying voltage to 4 wire sensors and transmitters. Connection to mono-phased a.c. networks or to two phase conductors of three-phase supply networks (TN-, TT- or IT-networks as per VDE 0100 T 300/IEC 364-3) with 100-240 V AC nominal voltage possible.

Seleção rápida

Escolha uma das opções sugeridas
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

ou

Configuração individual

Continue sua seleção entre todas as opções possíveis
  • Benefícios

    • Small housing, 35 mm width

    • High availability

    • Wide range input - can be used world-wide

    • Power reserve (Power Boost)

    • Power supply without wiring: Supply via DIN rail bus connector

    • Space saving DIN rail mounting as per IEC 60715

  • Campo de aplicação

    Voltage supply for sensors. Connection to mono-phased a.c. networks or to two phase conductors of three-phase supply networks (TN-, TT- or IT-networks as per VDE 0100 T 300/IEC 364-3) with 100-240 V AC nominal voltage.

Características e especificações

Voltar

Details

  • Measuring principle

    Power supply

  • Measuring principle

    Power supply

  • Function

    Power supply for one 4-wire sensor or transmitter

  • Loop power supply

    85...250 V AC

    45...65 Hz

  • Power Supply

    Not defined

  • Auxiliary power supply / Loop power supply

    85...250 V AC

    45...65 Hz

  • Input

    Not defined

  • Output

    24 VDC, 1,5 A

  • Software functions

    Not defined

  • Certificates

    Not defined

  • SIL

    Not defined

  • Operation

    DIP switch

  • Measuring principle

    Power supply

  • Function

    Power

  • Output

    24 VDC, 1,5 A

  • Auxiliary power supply / Loop power supply

    85...250 V AC

    45...65 Hz

  • Dimensions (wxhxd)

    35 x 99 x 102.5 mm

    (1.39" x 3.9" x 4.04")

  • Operation

    DIP switch

Documentos / Manuais / Software

Acessórios / peças sobressalentes

Nr
Order code
Specification