RID14
8 channel field indicator for fieldbuses

Fieldbus indicator RID14 with FOUNDATION Fieldbus™ or PROFIBUS® PA protocol ©Endress+Hauser

Indication of up to 8 process or calculated values for FOUNDATION Fieldbus™ or PROFIBUS® PA protocol

The 8 channel indicator shows measured and calculated values and status information of the fieldbus users in a FOUNDATION Fieldbus™ or PROFIBUS® PA network. In the listener mode the device listens to the set fieldbus addresses and indicates their values. In addition, for FOUNDATION Fieldbus™ values available on the bus can be indicated via function block interconnection. A plain text field allows the display of the engineering unit or of the TAG. A bar graph is available for trend visualization.

Seleção rápida

Escolha uma das opções sugeridas
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

ou

Configuração individual

Continue sua seleção entre todas as opções possíveis
  • Benefícios

    • Simple and standardized communication via fieldbus protocol

    • Listener mode for up to 8 input channels or digital status

    • Brilliant, backlit LC display with bar graph, diagnostic symbols and clear text field

    • No external power supply required

    • International...

  • Campo de aplicação

    Fieldbus indicator with 8 input channels and FOUNDATION Fieldbus™ or PROFIBUS® PA protocol for displaying process values and calculated values.

Details

  • Measuring principle

    Display

  • Function

    Display values

    Advanced diagnostic

  • Certification

    ATEX Ex ia

    ATEX Ex d

    FM

    CSA

    IECEx Ex ia

    IECEx Ex d

    IECEx Ex tD

  • Input

    Foundation Fieldbus protocol

    PROFIBUS PA protocol

  • Dimensions (wxhxd)

    Field housing:

    132 x 135 x 106 mm

    (5.2" x 5.31" x 4.17")

  • Software

    Listener Mode


    On Foundation Fieldbus also function block connection:

    Display transducer block

    Advanced diagnostic block´

    2 x input selector

    Arithmetic block

    Integrator block

    PID block

  • Operation

    Foundation Fieldbus: via fieldbus

    PROFIBUS PA: DTM and FieldCare or DIP-switches on the device


    Write lock on hardware

  • Display

    High contrast backlit LCD with bargraph

    TAG/unit

  • Operating Voltage

    9-32 V DC, polarity independent

  • Measuring principle

    Fieldbus indicators

  • Measuring principle

    8 channel field indicator for fieldbuses

  • Function

    Display values

    Advanced diagnostic

  • Display

    High contrast backlit LCD with bargraph

    TAG/unit

  • Power Supply

    Not defined

  • Input

    Foundation Fieldbus protocol

    PROFIBUS PA protocol

  • Output

    Not defined

  • Output

    Not defined

  • Software functions

    Listener Mode

    On Foundation Fieldbus also function block connection:

    Display transducer block

    Advanced diagnostic block

    2 x input selector

    Arithmetic block

    Integrator block

    PID block

  • Certificates

    ATEX Ex ia

    ATEX Ex d

    FM

    CSA

    IECEx Ex ia

    IECEx Ex d

    IECEx Ex tD

  • SIL

    Not defined

  • Panel mounting

    field

Documentos / Manuais / Software

Acessórios / peças sobressalentes

Nr
Order code
Specification