RMS621
Energy manager

RMS621
Energy manager ©Endress+Hauser

Steam and heat computer for industrial energy calculation of steam and water

The steam and heat computer RMS621 calculates steam mass, steam heat quantity, net steam quantity, steam-heat differential, water heat quantity and water-heat differential in up to 3 simultaneous applications. Bi-directional and splitting range measurements are possible. It supports analog, PFM or pulse signals for flow and pressure sensors. Temperature sensors can be connected in 3- or 4-wire connection or via transmitter. A loop power supply is available for each analog or pulse input.

Seleção rápida

Escolha uma das opções sugeridas
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

ou

Configuração individual

Continue sua seleção entre todas as opções possíveis
  • Benefícios

    • Calculation of the following applications:
      Steam mass, steam heat quantity, net steam quantity, steam-heat differential, water heat quantity, water heat differential

    • Simultaneous calculation of up to three applications per device

    • Bi-directional flow...

  • Campo de aplicação

    • Energy management

    • Chemical industry

    • Heating and air conditioning

    • Pharmaceutical industry

    • Food and beverage

    • Plant and panel manufacture

Características e especificações

Voltar

Details

  • Measuring principle

    Energy manager

  • Function

    Steam and water balancing for industrial energy management

  • Certification

    -

  • Input

    2...6x RTD

    2...8x I

    2...8x PFM

    2...8x Impulse (aktive)

    2...8x Impulse (passive)

  • Output

    3...9x transmitter power supply

  • Relay output

    1...7 no contacts

  • Auxiliary power supply

    90...250V AC 50/60 Hz

    20...28V AC 50/60 Hz

    20...36V DC

  • Dimensions (wxhxd)

    135 x 108 x 114 mm

    (5.32" x 4.25" x 4.49")

  • Software

    International calculation standards for steam and water

  • Operation

    Soft keys RS232 and operation software ReadWin 2000

  • Display

    LC-Dot-Matrix 160 x 80 dots

  • Others

    additional interface (e.g. ModBus, PROFIBUS, RS232

  • Calculations

    IAPWS IF97

    ISO 5167

  • Measuring principle

    Energy manager

  • Measuring principle

    Energymanager

  • Function

    Steam and water balancing for industrial energy management

  • Calculations

    heat quantity

    heat quantity difference

  • Number of applications

    3

  • Data storage

    no

  • Calculation standards

    IAPWS-97

  • Communication

    1 x RS232

    2 x RS485

    PROFIBUS DP

    M-Bus

    Modbus RTU

  • Power supply

    Not defined

  • Loop power supply

    90...250V AC 50/60 Hz

    20...28V AC 50/60 Hz

    20...36V DC

  • Protection class

    IP20

  • Input

    2...6x RTD

    2...8x I

    2...8x PFM

    2...8x Impulse (aktive)

    2...8x Impulse (passive)

  • Output

    3...9x transmitter power supply

  • Dimensions (WxHxD)

    135 x 108 x 114 mm (5.32" x 4.25" x 4.49")

  • Operation

    Soft keys RS232 and operation software ReadWin 2000

  • Display

    Dot-Matrix LCD, backlit, colour change in case of alarm event

  • Software functions

    International calculation standards for steam and water

  • Certificates

    EAC

Documentos / Manuais / Software

Acessórios / peças sobressalentes

Nr
Order code
Specification