Field Xpert SFX350

Field Xpert SFX350 - Ruggedized Handheld for
Mobile Plant Asset Management © Endress+Hauser

Field Xpert SFX350 - Ruggedized Handheld for commissioning and maintaining field devices in safe areas.

Field Xpert SFX350 - Ruggedized Handheld for Mobile Plant Asset Management

Field Xpert - Application overview and connectivity © Endress+Hauser

Field Xpert - Application overview and connectivity

FieldXpert SFX350: Device Explorer View © Endress+Hauser

Device Xpert configuration software: Device Explorer View

FieldXpert SFX350: Envelope Curve © Endress+Hauser

Device Xpert configuration software: Envelope Curve

Field Xpert SFX350: Device Diagnosis (NAMUR NE 107) © Endress+Hauser

Device Xpert configuration software: Device Diagnosis (NAMUR NE 107)

Field Xpert SFX350: 
Device Library View © Endress+Hauser

Device Xpert configuration software: Device Library View

Field Xpert SFX350: Device Comparison with Historical Data © Endress+Hauser

Device Xpert configuration software: Device Comparison with Historical Data

Field Xpert SFX350: Clear Device Reports © Endress+Hauser

Device Xpert configuration software: Clear Device Reports

Field Xpert SFX350: Easy Device Configuration © Endress+Hauser

Device Xpert configuration software: Easy Device Configuration

Field Xpert SFX350: Download Work Orders © Endress+Hauser

Cal Xpert calibration management software: Download Work Orders

Field Xpert SFX350: Easy Device Configuration © Endress+Hauser

Cal Xpert calibration management software: Execute Work Order

Field Xpert SFX350: Download Work Orders © Endress+Hauser

Cal Xpert calibration management software: Execute Inspection Tasks

Field Xpert SFX350: Execute Work Order © Endress+Hauser

Cal Xpert calibration management software: Enter Calibration Data

Field Xpert SFX350: Execute Inspection Tasks © Endress+Hauser

Field Xpert - Ruggedized handheld for device commissioning and maintenance in save areas (Field Xpert SFX350) and explosion-hazardous areas (Field Xpert SFX370).

Field Xpert SFX350: Enter Calibration Data © Endress+Hauser

Field Xpert is a mobile computer for commissioning and maintenance. Efficient device configuration and device diagnostics for HART and FOUNDATION fieldbus devices in Ex- and Non Ex- areas.

Mobile Plant Asset Management simplifies and optimizes commissioning and maintenance workflows

Field Xpert is an industrial PDA with integrated touchscreen for commissioning and maintaining field devices in explosion hazardous and safe areas*. It allows efficient configuration of FOUNDATION fieldbus, HART 5/6/7 and WirelessHART devices via Bluetooth and/or Wifi interfaces.
From an application oriented view, Field Xpert is the mobile platform for Endress+Hauser Plant Asset Management applications.
*Field Xpert SFX350 (save areas) and Field Xpert SFX370 (explosion-hazardous areas).

  • Benefícios

    • Simple device access, optimized device configuration, adaptable configuration templates and clear configuration reports save time during commissioning

    • Explicit device documentation saves time during device exchange, transparent maintenance, diagnosis and...

  • Campo de aplicação

    Field Xpert is the mobile platform for Endress+Hauser Plant Asset Management applications. RFID head modules allow Field Xpert functionality to be easily extended – one basis for efficient round tour management and asset inspection.

    Maintenance...

Características e especificações

Voltar

Details

  • Measuring principle

    Device configurator

  • Function

    Ruggedized mobile computer (PDA) for commissioning and maintenance of field devices. Efficient device configuration and device diagnostics for HART and FOUNDATION fieldbus devices in Non-Ex-areas.

  • CPU

    OMAP Multi Core Processor 1GHz

  • Memory

    512 MB RAM, 1 GB Flash Memory,

    16 GB Micro-SD Card (up to 32 GB supported)

  • Power supply

    Lithium-ion battery, compliant with IEEE 1725 (removable, rechargeable), 3.7 Volts, 4000 mAh

  • Dimensions (WxHxD)

    169 mm x 80 mm x 34 mm
    (6.65" x 3.14" x 1.35")

  • Screen size

    High resolution 3.5" touchscreen display, Gorilla glass protected, ambient light sensor, LED backlight, automatic portrait/landscape screen rotation.

  • Resolution

    VGA (640 x 480 pixels), 65.536 colors

  • Communication interface

    • USB

    • Wireless LAN

    • Bluetooth

    • Infrared

    • Wireless WAN (optional)

  • Operation

    Operating system:

    Microsoft Windows Embedded Handheld 6.5.3,

    German or English (depending on the order)

  • Configuration

    Configuration software:

    • Device Xpert HART

    • Device Xpert FOUNDATION fieldbus

    • Device Xpert HART and Device Xpert FOUNDATION fieldbus

  • Optional

    • Wireless WAN

    • GPS

  • Certificates

    Drop specification:

    MIL-STD 810G

    Electromagnetic Compatibility:

    Interference conformance to

    • EN 55022: 2006 + A1: 2007

    • EN 61000-3-2: 2006

    • EN 61000-3-3: 2008

    Immunity conformance to

    • EN 55024: 1998 + A1: 2001 + A2: 2002

    Ingress protection:

    IP67, NEMA Type 4

    Explosion protection:

    None

    CE Mark

    Hazardous area approval:

    None

    Telecommunication approval:

    FCC w/HAC, Industries Canada, CE, A-tick (AU),

    C-tick (NZ), NCC, OFTA, IDA, ICASA, POSTEL,

    NTC, ETA, SIRIM, ANATEL, 61 countries in total

    Electrical safety:

    UL (DEMKO), cULus listed

Documentos / Manuais / Software

Acessórios / peças sobressalentes

Nr
Order code
Specification
  • Successor