Fieldgate PAM SFG600

Fieldgate PAM SFG600 ©Endress+Hauser
Fieldgate PAM SFG600 rear view ©Endress+Hauser
Fieldgate PAM SFG600 front view ©Endress+Hauser
Start screen ©Endress+Hauser
Filter function ©Endress+Hauser
network architecture ©Endress+Hauser
Fieldgate PAM SFG600 + Field Xpert SMT70 ©Endress+Hauser

HART over PROFINET

The Fieldgate PAM SFG600 is a device configuration management gateway and supports HART devices via PROFINET networks. The HART devices must have a unique device TAG. The devices must be in operation with a PROFINET controller and operated via the Siemens assembly ET 200SP with the 4xl 2-wire HART analog modules with HART capabilities. During production, the Fieldgate is configured with the IP address supplied by the customer at the field network interface, and connected to the PROFINET.

Seleção rápida

Escolha uma das opções sugeridas
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

ou

Configuração individual

Continue sua seleção entre todas as opções possíveis
  • Benefícios

    • Industrial, robust and fully configured Fieldgate.

    • Easy to connect via Plug and Play.

    • Network complexity is not apparent due to fully automatic network scan for all HART devices connected to the Siemens ET 200SP in PROFINET systems.

    • When used in...

  • Campo de aplicação

    The Fieldgate PAM SFG600 enables device configuration for HART devices in PROFINET systems with Siemens ET 200SP HART remote I/O assemblies. Up to 10 user can connect via Field Xpert SMT70 up to 1024 HART devices quickly and easily, without having to...

Características e especificações

Voltar

Details

  • Measuring principle

    Fieldgate

  • Function

    Device configuration management gateway supports HART devices via PROFINET networks

  • CPU

    Intel Core i5 processor 7300U 2.6 GHz Dual Core

  • Memory

    SO-DIMM DDR4, 8192 MByte

  • Hard disk drive

    CFast 64 GByte MLC

  • Power supply

    24 VDC ±25 %, SELV

  • Dimensions (WxHxD)

    221.5 mm x 54 mm x 248.3 mm (8.72 " x 2.12" x 9.77")

  • Communication interface

    1x Ethernet PROFINET RJ45 (ETH1)

    1x Ethernet PAM Client RJ45 (ETH2)

    1x Ethernet service RJ45 (IF Option 2)

  • System requirements

    PROFINET remote I/Os

    Siemens ET200SP IM155-6PN HF

    Order code: 6ES7 155-6AU00-0CN0


    HART module with Siemens ET200SP IM 155-6PN HF

    Module 4xI 2-wire HART

    Order code: 6ES7 134-6TD00-0CA1

  • Certificates

    CE mark

    UL

    CCC

Documentos / Manuais / Software

Acessórios / peças sobressalentes

Nr
Order code
Specification