Tank gauging
Tank Side Monitor NRF590

Tank Side Monitor NRF590 ©Endress+Hauser
Tank Side Monitor NRF590 ©Endress+Hauser
Tank Side Monitor NRF590 application ©Endress+Hauser
Tank Side Monitor NRF590 application ©Endress+Hauser

Field gateway for tank sensor operation and monitoring and integration into inventory control system

The Tank Side Monitor NRF590 is a sensor integration and monitoring unit for bulk storage tank gauging applications. It can be used with Micropilot radar or Proservo level gauges and can be combined with other HART compatible devices to communicate tank sensor data to a control host. Various selectable alarms and outputs.

Seleção rápida

Escolha uma das opções sugeridas
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

ou

Configuração individual

Continue sua seleção entre todas as opções possíveis
  • Benefícios

    • Intrinsically safe power supply and communication for Micropilot and Levelflex radar level devices

    • Connects up to 6 HART devices via intrinsically safe 2 wire, for example Prothermo, for average temperature measurement and Cerabar/Deltabar for HTMS...

  • Campo de aplicação

    For intrinsically safe (i.s.) power supply of the connected devices. Parameterization of the connected devices and display of the measured values. Tank calculations for accurate correction of the tank distortions. Weights & Measure-approved for use in...

Características e especificações

Voltar

Details

  • Measuring principle

    Level radar

  • Characteristic / Application

    Field gateway for tank sensor operation and monitoring and integration into inventory control system;
    Power supply and signal converter for FMR5xx

  • Specialities

    Hydrostatic Tank Gauging (HTG)

  • Supply / Communication

    AC: 55...264 VAC

  • Ambient temperature

    Standard:

    -40°C…60°C

    (-40°F...140°F)


    For calibration to regulatory
    standards:

    -25°C…55°C

    (-13°F...131°F)

  • Communication

    Outputs:

    Fieldbus: Modbus RS485, V1, WM550, L&J, Mark Space, Enraf BPM, GPE, HART Analog 4-20mA (Exi/Exd),
    Relay (Exd/Exi)
    Discrete output Exd/Exi)


    Inputs:

    Analog 4-20mA(Exd),

    2-, 3-, 4-wire RTD,

    Discrete input (Exd/Exi passive/active)

  • Certificates / Approvals

    ATEX, FM, CSA, TIIS, NEPSI

  • Metrological approvals and certificates

    OIML, NMi, PTB

  • Options

    Weather protection cover

    mounting kit pipe

Documentos / Manuais / Software

Acessórios / peças sobressalentes

Nr
Order code
Specification
  • Predecessor