Gateway
for remote monitoring
Connect Sensor FXA30B

Connect Sensor FXA30- Gateway for remote monitoring ©Endress+Hauser

Battery-powered remote cellular monitoring of connected field devices

Connect Sensor FXA30B is a fully integrated, battery-powered cellular gateway with inputs for connecting to a wide range of field devices. Designed to work in rugged industrial environments, the FXA30B is the ideal solution for remote monitoring in places where power is not easily available. It can even be used as power supply for the field device and measured values can be visualized via the SupplyCare Hosting cloud solution.

Seleção rápida

Escolha uma das opções sugeridas
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

ou

Configuração individual

Continue sua seleção entre todas as opções possíveis
  • Benefícios

    • Level, flow and pressure visualization at the desk regardless of location and powered by the gateway in remote areas

    • Easy connection to field devices

    • If desired, bundled with cellular communication service

    • Flexible for battery use on remote places or...

  • Campo de aplicação

    Battery-powered remote cellular monitoring of connected analog as well as digital field devices via mobile communications.

    • External, configurable power outputs eliminate the need for sensor power supplies

    • Configuration of measuring and transmission...

Características e especificações

Voltar

Details

  • Measuring principle

    Fieldgate

  • Function

    Battery-powered remote cellular monitoring of connected analog as well digital field devices;

    Designed to work in rugged industrial environments;

    Measured values can be visualized via the SupplyCare Hosting cloud solution.

  • Input

    4x 4..20 mA analog

    4x digital

    Pulse counter

    Modbus RS485

  • Output

    4x digital

  • Memory

    None

  • Power supply

    Battery powered

    8 VDC to 30 VDC

  • Dimensions (WxHxD)

    102 mm x 76 mm x 76 mm

  • Communication interface

    Cellular

  • Configuration

    Done by Endress+Hauser

  • Optional

    Available without battery

  • Certificates

    ATEX, IEC

    FCC

Documentos / Manuais / Software

Acessórios / peças sobressalentes

Nr
Order code
Specification
    • Order code 71327395

      Fixed Antenna: LTE, GSM, UMTS, WLAN

      Fixed antenna for mounting on vertical surfaces. Cable length: 3m. Application: LTE 800MHz, LTE 2.6GHz, GSM 900/1800, UMTS, WLAN 2.4 GHz (WiMAX, WiFi). Usage: FXA30, FXA42. Indoor and outdoor use. Mounting via bracket. Omnidirectional characteristic. Radiator protected by a plastic tube. HF-cable connected directly to antenna. 10cm clearance between antenna by 15dB isolation.

    • Order code 71329969

      Battery-lithium-thionyl chloride FXA30

      Consists of: Lithium-thionyl chloride (Li-SOCL2). Type: ER34615 7,2V 14Ah. Non-rechargeable. Usage: FXA30. Delivered with connector. Hazards Id. UN38.3. Batteries are considered hazardous goods and may be charged by import taxes depending on the country of delivery.

    • Order code 71329987

      Cellular antenna FXA30, 3G/4G/LTE,Swivel

      Frequencies: 698-960/1710-2170/2500- 2700Mhz. Nominal impedance: 50 ohm. VSWR: 2.5:1. Polarization: linear vertical. Radiation pattern: omni. Power rating: 3 watt. Gain: 0 min-2 max. Weight: 1.66oz (47g). Height x width: 228mm x 25mm (9" x 1"). Operating temperature [oC]: -30 to +70. Usage: FXA30, LTE and GSM.

    • Order code 71336975

      Mounting kit FXA30

      For wall mounting. Consists of: 4x small brackets. 4x screws. Usage: FXA30.

    • Order code

      Unit is not repairable.

    • Order code

      No spare parts available.