Tente buscar por palavras-chaves, código de pedido ou produto ou número de série, por exemplo, "CM442" ou "informações técnicas"
Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico
Promonitor NRF560 - Monitoring and controlling

Monitoring and controlling
Promonitor NRF560

For tank side monitoring and controlling of Proservo NMS5 intelligent tank gauge

NRF560
please wait
Carregando preços
Preço temporariamente indisponíveis
from CHF 803.-

Campo de aplicação

The Promonitor NRF560 is a monitoring unit for use with the Proservo series of tank gauges. Mounted at the tank side or up to 1,200 meters away (local HART connection). Promonitor provides indication of measured level, temperature data and operating status, and can send operating commands to the Proservo NMS5 from a convenient location.

For monitoring and controlling of Proservo NMS5.

  • Temperature: -20 to +60°C (-4 to +140°F)

  • International explosion protection certificates

Benefícios

  • Remote monitoring and control for Proservo tank gauge

  • Indication via two line illuminated display

  • Operation via 3 optical keys (touch control)

  • Programming matrix

  • Protection class IP 67 housing

  • Explosion proof for hazardous area mounting

Versão Xpert

  • Produtos especializados

  • Desenvolvidos para aplicações exigentes

Excelência técnica

Simplicidade

Variável

Xpert: Master your most challenging applications ©Endress+Hauser
please wait Loading alternative products

Predecessor