Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico

CUA461

Imagem de produto: CUA461
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
    • Order code 51500912

      Welding socket for spray cleaning VA

      for automatic spray cleaning of sensors CUS 31/41, CPF81/82 in tubes or tanks welding socket DN 65 with removeable spray jet and flange DN 50 / ANSI 2" for connection of CUA 461 / CUA 120-B / CPA451 / CUA451 / COA451 Material: SS / Viton Connection spray tube: Thread R 1/4" Pressure / temperature: 6 bar / 80oC

    • Order code 50080249

      welded fitting 1.4571 DN50/ANSI

      For retractable holder COA 461/CUA 461/ CPA451 / CUA451 / COA451. connection DN50 and ANSI 2". (Gasket to be provided by customer)

  • Successor