Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico

Photometer CCM182

Imagem de produto: Photometer CCM182
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
    Free chlorine

  • Application

    Calibration of chlorine/chlordioxide sensor.

  • Characteristic

    Battery powered, portable photometer for the analysis of chlorine after the DPD methode and additional parameter.

  • Measurement range

    Chlorine : 0,05 - 6 mg/lCyanuric acid: 2,0 - 160,0 mg/l

  • Measuring principle

    Photometrical measurement after the DPD method with automatic zero adjustment.

  • Design

    Portable photometer in an ergonomic housing, large digital display and complete with DPD reagents in a bag.

  • Material

    Housing : ABS

  • Dimension

    190x110x55mm

  • Process temperature

    max. 40°C

  • Process pressure

    Ambient pressure

Documentos / Manuais / Software

Acessórios / peças sobressalentes

Nr
Order code
Specification
  • Predecessor

  • Successor