Transmissor de Pressão Cerabar S PMP75

Imagem de produto: Cerabar S PMP75

Medição: Pressão relativa/absoluta.
Princípio piezoresistivo.
Aplicação: pressão e nível.
Selo diafragma com mínimo
volume de óleo de enchimento.
Membrana: metálica, selada
Precisões de 0,075% a 0,05%
:: Baixo efeito térmico
:: Fácil operação local.
:: Modular e Compacto.

Documentos / Manuais / Software

Acessórios / peças sobressalentes

Nr
Order code
Specification
  • 13
    • Nr 13 Order code 52022418

      Push button housing, PA/FF

      Consists of: push button, cover + screws. Usage: external operation, FMB70, FMD76/FMD77/FMD78, PMC71, PMD70/PMD75, PMP71/PMP75.

    • Nr 13 Order code 52022419

      Push button housing, HART, version 1

      Consists of: push button, cover + screws. Colour light grey. Usage: external operation, FMD76/FMD77/FMD78, PMC71, PMD70/PMD75, PMP71/PMP75.

    • Nr 13 Order code 52024110

      Push button housing, HART, version 2

      Consists of: push button, cover + screws. Colour dark grey. Usage: external operation, FMB70, FMD71/FMD72/FMD76/FMD77/FMD78, PMC71, PMD70/PMD75.

  • 15
    • Nr 15 Order code 52020760

      Cable gland M20, gasket

      Consists of: cable gland M20. O-ring 18.72x2.62 VMQ. Usage: FMB70, FMD76/FMD77/FMD78, PMC71, PMD70/PMD75, PMP71/PMP75.

    • Nr 15 Order code 52020761

      Cable entry G1/2, gasket, adapter

      Consists of: gasket 18.72x2.51 NBR. Adapter M20 > G1/2. O-ring 18.77x1.78 NBR. Usage: FMB70, FMD76/FMD77/FMD78, PMC71, PMD70/PMD75, PMP71/PMP75.

    • Nr 15 Order code 52020762

      Plug 2/7-pole, HAN7D, gasket

      Consists of: harting plug set. Usage: FMB50/FMB51/FMB52/FMB53, FMB70, FMD76/FMD77/FMD78, PMC51, PMC71, PMD55, PMD70/PMD75, PMP51/PMP55, PMP71/PMP75.

    • Nr 15 Order code 52020763

      Plug 3-pole, M12, gasket

      Usage: FMB70, FMD76/FMD77/FMD78, PMC71, PMD70/PMD75, PMP71/PMP75.

    • Order code 71111056

      Housing filter VA,EPDM,F15/31/T14/17,1pc

      Consists of: vent screw 304. Pressure compensation filter. O-ring EPDM, protection lid. Usage: housing T14, FMD71/FMD72/FMD76/FMD77/FMD78, PMC71, PMD70/PMD75, PMP71/PMP75. Housing F31, FMB50/FMB51/FMB52/FMB53, PMC51, PMP51/PMP55. Housing F15 w/o B1,BB,BD,BF,GA,ID,I1, FMB50/FMB51/FMB52/FMB53, PMC51, PMP51/PMP55.

    • Order code 71219639

      Housing filter VA, VMQ, F15, T17, 1 pc.

      Consists of: vent screw 304. Pressure compensation filter. O-ring VMQ, protection lid. Usage: housing T17, FMB70, FMD76/FMD77/FMD78, PMC71, PMD70/PMD75, PMP71/ PMP75. Housing F15 bei B1,BB,BD,BF,GA,ID,I1, FMB50/FMB51/FMB52/FMB53, PMC51, PMP51/PMP55.

  • 20
    • Nr 20 Order code 52020432

      Cover T14/T15 Alu, gasket

      Material: aluminium, coated. O-ring EPDM, FDA. Not for EEx d/XP. Usage: FMB70, FMD71/FMD72/FMD76/FMD77/FMD78, PMC71, PMD70/PMD75, PMP71/PMP75.

    • Nr 20 Order code 52020433

      Cover T14/T15 Alu, Ex d, gasket

      Material: aluminium, coated. O-ring EPDM, FDA. EEx d/XP. Usage: FMB70, FMD71/FMD72/FMD76/FMD77/FMD78, PMC71, PMD70/PMD75, PMP71/PMP75.

    • Nr 20 Order code 52028310

      Cover T14 316L, Ex d, EPDM

      Material: 316L. O-ring EPDM, FDA. Individual tested, EEx d/XP. Usage: FMD71/FMD72/FMD76/FMD77/FMD78, PMC71, PMD70/PMD75, PMP71/PMP75.

    • Nr 20 Order code 71002774

      Cover T17 316L, gasket

      Material: 316L. Flat gasket EPDM, centering ring, screw. Not for EEx d/XP. Usage: FMB70, FMD71/FMD72/FMD76/FMD77/FMD78, PMC71, PMD70/PMD75, PMP71/PMP75.

    • Nr 20 Order code 71002810

      Cover T17 316L, sight glass, gasket

      Material: 316L. Sight glass: mineral glass. Flat gasket EPDM, centering ring, screw. For approval 2,3,4,7,8,Q,W. Usage: FMB70, FMD76/FMD77/FMD78, PMC71, PMD70/PMD75, PMP71/PMP75. For approval BC,BD,IB. Usage: FMD71/FMD72.

    • Nr 20 Order code 71002811

      Cover T17 316L, sight glass PC, gasket

      Material: 316L. Sight glass: Polycarbonate PC. Flat gasket EPDM, centering ring, screw. For approval A,E,F,H,I,R,S,U,1,6. Usage: FMB70, FMD76/FMD77/FMD78, PMC71, PMD70/PMD75, PMP71/PMP75. For approval AA,BA,CA,CB,CC,CD,FA,FB, FD,IA. Usage: FMD71/FMD72.

    • Nr 20 Order code 71206965

      Cover T14 316L, Ex d, FVMQ

      Material: 316L. O-ring FVMQ. Individual tested, EEx d/XP. Usage: FMD76/FMD77/FMD78, PMC71, PMD70/PMD75, PMP71/PMP72/PMP75.

    • Nr 20 Order code 71206968

      Cover T14 316L, Ex d, sight glass, FVMQ

      Material: 316L. Sight glass: mineral glass,coated. O-ring FVMQ. Individual tested, EEx d/XP. Usage: FMD71/FMD72/FMD76/FMD77/FMD78, PMC71, PMD70/PMD75, PMP71/PMP75.

    • Nr 20 Order code 71245247

      Cover T14/T15 Alu, sight glass, gasket

      Material: aluminium, coated. Sight glass: mineral glass, coated. O-ring EPDM, FDA. Not for EEx d/XP. Usage: FMB70, FMD71/FMD72/FMD76/FMD77/FMD78, PMC71, PMD70/PMD75, PMP71/PMP75.

    • Nr 20 Order code 71245249

      Cover T14/T15 Alu,Exd,sight glass,gasket

      Material: aluminium. Sight glass mineral glass, coated. O-ring EPDM, FDA. Individual tested, EEx d/XP. Usage: FMD71/FMD72/FMD76/FMD77/FMD78, PMC71, PMD70/PMD75, PMP71/PMP75.

    • Nr 20 Order code 71245250

      Cover T14 316L, Ex d, sight glass, EPDM

      Material: 316L. Sight glass: mineral glass, coated. O-ring EPDM, FDA. Individual tested, EEx d/XP. Usage: FMD71/FMD72/FMD76/FMD77/FMD78, PMC71, PMD70/PMD75, PMP71/PMP75.

  • 21
    • Nr 21 Order code 52020429

      Sealing EPDM, F30/31/34, T14/15, 5 pcs.

      Consists of: 5x O-ring 75.87x2.62, EPDM, PTFE, FDA. Usage: housing F30/F31/F34, T14/T15.

    • Nr 21 Order code 71206971

      Sealing set FVQM, T14.5 pcs.

      Consists of: 5x O-ring 75.87x2.62 FVMQ. Usage: housing T14, FMD77/FMD78, PMD70/PMD75, PMP71/PMP75.

    • Order code 71290825

      Ground terminal T14/T15/T17, F30/F31

      Consists of: spring washer, screw, earth handle, clamp. Usage: housing T14/T15/T17, FMB70, FMD71/FMD72/ FMD77/FMD78, PMC71, PMP71/PMP75, PMD70/PMD75. Housing F30/F31, FMB50/FMB51/FMB52/ FMB53, PMC51, PMD55, PMP51/PMP55.

  • 25
    • Nr 25 Order code 52020432

      Cover T14/T15 Alu, gasket

      Material: aluminium, coated. O-ring EPDM, FDA. Not for EEx d/XP. Usage: FMB70, FMD71/FMD72/FMD76/FMD77/FMD78, PMC71, PMD70/PMD75, PMP71/PMP75.

    • Nr 25 Order code 52020433

      Cover T14/T15 Alu, Ex d, gasket

      Material: aluminium, coated. O-ring EPDM, FDA. EEx d/XP. Usage: FMB70, FMD71/FMD72/FMD76/FMD77/FMD78, PMC71, PMD70/PMD75, PMP71/PMP75.

    • Nr 25 Order code 52028310

      Cover T14 316L, Ex d, EPDM

      Material: 316L. O-ring EPDM, FDA. Individual tested, EEx d/XP. Usage: FMD71/FMD72/FMD76/FMD77/FMD78, PMC71, PMD70/PMD75, PMP71/PMP75.

    • Nr 25 Order code 71002774

      Cover T17 316L, gasket

      Material: 316L. Flat gasket EPDM, centering ring, screw. Not for EEx d/XP. Usage: FMB70, FMD71/FMD72/FMD76/FMD77/FMD78, PMC71, PMD70/PMD75, PMP71/PMP75.

    • Nr 25 Order code 71206965

      Cover T14 316L, Ex d, FVMQ

      Material: 316L. O-ring FVMQ. Individual tested, EEx d/XP. Usage: FMD76/FMD77/FMD78, PMC71, PMD70/PMD75, PMP71/PMP72/PMP75.

  • 30
    • Nr 30 Order code 52024111

      Electronics HART Ex, ext. p. b., v2.0

      4-20mA, version 2.0. Push button on housing. Usage: FMD76/FMD77/FMD78, PMC71, PMD70/PMD75, PMP71/PMP75.

    • Nr 30 Order code 52024400

      Electronics HART Ex, v2.0

      4-20mA, version 2.0. Push button on electronics. Usage: FMD76/FMD77/FMD78, PMC71, PMD70/PMD75, PMP71/PMP75.

    • Nr 30 Order code 71026358

      Electronics HART Ex, v2.10

      4-20mA, version 02.10.zz. Push button on electronics. Usage: FMB70, FMD76/FMD77/FMD78, PMC71, PMD70/PMD75, PMP71/PMP75.

    • Nr 30 Order code 71026359

      Electronics HART Ex, ext. p. b., v2.10

      4-20mA, version 02.10.zz. Push button on housing. Usage: FMB70, FMD76/FMD77/FMD78, PMC71, PMD70/PMD75, PMP71/PMP75.

    • Nr 30 Order code 71196092

      Electronic HART Ex, v2.11

      4-20mA, version 02.11.zz. Push button on electronics. Usage: FMB70, FMD76/FMD77/FMD78, PMC71, PMD70/PMD75, PMP71/PMP75. Not for MID parts certificate (PMP71).

    • Nr 30 Order code 71196093

      Electronics HART Ex, ext. p. b., v2.11

      4-20mA, version 2.11.zz. Push button on housing. Usage: FMB70, FMD76/FMD77/FMD78, PMC71, PMD70/PMD75, PMP71/PMP75. Not for MID parts certificate (PMP71).

    • Nr 30 Order code 71263933

      Electronics HART Ex, v2.20

      4-20mA. Software version 02.20.zz, HART 7, DevRev22. Push button on electronics. Usage: FMB70, FMD77/FMD78, PMC71, PMD75, PMP71/PMP75. Not for MID parts certificate (PMP71).

    • Nr 30 Order code 71263934

      Electronics HART Ex, ext. p. b., v2.20

      4-20mA. Software version 02.20.zz, HART 7, DevRev22. Push button on housing. Usage: FMB70, FMD77/FMD78, PMC71, PMD75, PMP71/PMP75. Not for MID parts certificate (PMP71).

    • Nr 30 Order code 71386147

      Elektronics HART Ex, v2.30

      4-20mA. Software version 02.30.zz, HART 7, DevRev23. Push button on electronics. Usage: FMB70, FMD77/FMD78, PMC71, PMD75, PMP71/PMP75. Not for MID parts certificate (PMP71).

    • Nr 30 Order code 71386153

      Electronics HART Ex, ext. p. b., v2.30

      4-20mA. Software version 02.30.zz, HART 7, DevRev23. Push button on housing. Usage: FMB70, FMD77/FMD78, PMC71, PMD75, PMP71/PMP75. Not for MID parts certificate (PMP71).

    • Order code 52026762

      Upgrade electronics HART Ex, v2.1

      Consists of: electronics HART Ex, version 2.1. Push button on electronics. Display housing. Usage: conversion electronics 1.0 > 2.1, FMD76/FMD77/FMD78, PMC71, PMD70/PMD75, PMP71/PMP75.

    • Order code 52026763

      Upgrade electr. HART Ex,ext.push b.,v2.1

      Consists of: electronics HART Ex, version 2.1. Push button external. Push button, housing HART version 2. Display housing. Usage: conversion electronics 1.0 > 2.1, FMD76/FMD77/FMD78, PMC71, PMD70/PMD75, PMP71/PMP75.

  • 30
    • Nr 30 Order code 71071824

      Electronics PA, HW02.00, SW4.0

      PROFIBUS PA, Ex. Hardware version 02.00. Software version 04.00.zz. Current consumption 13mA +/-1mA. Push button on electronics. Usage: FMB70, FMD76/FMD77/FMD78, PMC71, PMD70/PMD75, PMP71/PMP75.

    • Nr 30 Order code 71071825

      Electronics PA, ext. p.b., HW02.00,SW4.0

      PROFIBUS PA, Ex. Hardware version 02.00. Software version 04.00.zz. Current consumption 13mA +/-1mA. Push button on housing. Usage: FMB70, FMD76/FMD77/FMD78, PMC71, PMD70/PMD75, PMP71/PMP75.

    • Nr 30 Order code 71071826

      Electronics FF, HW2.00, SW3.00

      FOUNDATION Fieldbus, Ex. Hardware version 02.00. Software version 03.00.zz. Current consumption 15mA +/- 1mA. Push button on electronics. Verwendung: FMB70, FMD76/FMD77/FMD78, PMC71, PMD70/PMD75, PMP71/PMP75.

    • Nr 30 Order code 71071827

      Electronics FF, ext. p.b., HW2.00,SW3.00

      FOUNDATION Fieldbus, Ex. Hardware version 02.00. Software version 03.00.zz. Current consumption 15mA +/- 1mA. Push button on housing. Verwendung: FMB70, FMD76/FMD77/FMD78, PMC71, PMD70/PMD75, PMP71/PMP75.

    • Nr 30 Order code 71214057

      Electronics PA, Ex, HW2.00, SW3.00

      PROFIBUS PA, Ex. Hardware version 02.00. Software version 03.00.zz. Current consumption 13mA +/-1mA. Push button on electronics. Usage: FMD76/FMD77/FMD78, PMC71, PMD70/PMD75, PMP71/PMP75.

    • Nr 30 Order code 71214064

      Electronics PA, ext. p.b.,HW2.00, SW3.00

      PROFIBUS PA, Ex. Hardware version 02.00. Software version 03.00.zz. Current consumption 13mA +/-1mA. Push button on housing. Usage: FMD76/FMD77/FMD78, PMC71, PMD70/PMD75, PMP71/PMP75.

    • Nr 30 Order code 71214066

      Electronics FF, ext. p.b.,HW2.00, SW2.00

      FOUNDATION Fieldbus, Ex. Hardware version 02.00. Software version 02.00.zz. Current consumption 15mA +/-1mA. Push button on housing. Usage: FMD76/FMD77/FMD78, PMC71, PMD70/PMD75, PMP71/PMP75.

    • Nr 30 Order code 71214069

      Electronics FF, HW2.00, SW2.00

      FOUNDATION Fieldbus, Ex. Hardware version 02.00. Software version 02.00.zz. Current consumption 15mA +/-1mA. Push button on electronics. Usage: FMD76/FMD77/FMD78, PMC71, PMD70/PMD75, PMP71/PMP75.

    • Nr 30 Order code 71214890

      Electronics FF, ext. p.b.,HW2.00, SW4.00

      FOUNDATION Fieldbus, Ex. Hardware version 02.00. Software version 04.00.zz, FF, DevRev07. Current consumption 15mA +/-1mA. Push button on housing. Usage: FMB70, FMD76/FMD77/FMD78, PMC71, PMD70/PMD75, PMP71/PMP75. Not for SIL.

    • Nr 30 Order code 71214892

      Electronics FF, HW2.00, SW4.00

      FOUNDATION Fieldbus, Ex. Hardware version 02.00. Software version 04.00.zz, FF, DevRev07. Current consumption 15mA +/-1mA. Push button on electronics. Usage: FMB70, FMD76/FMD77/FMD78, PMC71, PMD70/PMD75, PMP71/PMP75. Not for SIL.

    • Nr 30 Order code 71224775

      Electronics PA, HW02.00, SW4.01

      PROFIBUS PA, Ex. Hardware version 02.00. Software version 04.01.zz, PROFIBUS PA, Profile 3.02, DevRev03. Current consumption 13mA +/-1mA. Push button on electronics. Usage: FMB70, FMD76/FMD77/FMD78, PMC71, PMD70/PMD75, PMP71/PMP75.

    • Nr 30 Order code 71224776

      Electronics PA, ext.p. b.,HW02.00,SW4.01

      PROFIBUS PA, Ex. Hardware version 02.00. Software version 04.01.zz, PROFIBUS PA, Profile 3.02, DevRev03. Current consumption 13mA +/-1mA. Push button on housing. Usage: FMB70, FMD76/FMD77/FMD78, PMC71, PMD70/PMD75, PMP71/PMP75.

  • 31
    • Nr 31 Order code 52027785

      HistoROM / M-DAT, 16K

      Setup-/diagnostic software included. Usage: FMB70, FMD76/FMD77/FMD78, PMC71, PMD70/PMD75, PMP71/PMP75.

  • 35
    • Nr 35 Order code 52020434

      Terminal 3-pole, RFI, HART, TIIS

      RFI-filter. Usage: FMB70, FMD76/FMD77/FMD78, PMC71, PMD70/PMD75, PMP71/PMP75, TIIS Ex ia.

    • Nr 35 Order code 52026605

      Terminal 2-pole, RFI, PA, TIIS

      RFI filter. PROFIBUS PA. Usage: FMB70, FMD76/FMD77/FMD78, PMD70/PMD75, PMP71/PMP75. TIIS Ex ia, TIIS Ex d. PMC71, TIIS Ex ia.

    • Nr 35 Order code 52027691

      Terminal 2-pole, RFI, FF, Ex

      RFI-filter. FOUNDATION Fieldbus. Usage: FMB70, FMD76/FMD77/FMD78, PMC71, PMD70/PMD75, PMP71/PMP75.

    • Nr 35 Order code 71028473

      Terminal 3p., RFI, HART, OVP, TIIS

      Overvoltage protection, RFI-filter. Usage: FMB70, FMD76/FMD77/FMD78, PMD70/PMD75, PMP71/PMP75.

    • Nr 35 Order code 71028475

      Terminal 2-pole, RFI, PA, OVP, Ex

      Overvoltage protection, RFI-filter. PROFIBUS PA. Usage: FMB70, FMD76/FMD77/FMD78, PMC71, PMD70/PMD75, PMP71/PMP75.

    • Nr 35 Order code 71028476

      Terminal 2-pole, RFI, FF, OVP, Ex

      Overvoltage protection, RFI-filter. FOUNDATION Fieldbus. Usage: FMB70, FMD76/FMD77/FMD78, PMC71, PMD70/PMD75, PMP71/PMP75.

    • Nr 35 Order code 71121574

      Terminal 2-pole, RFI, PA, Ex

      RFI filter. PROFIBUS PA. Usage: FMB70, FMD76/FMD77/FMD78, PMC71, PMD70/PMD75, PMP71/PMP75. Not for TIIS.

    • Nr 35 Order code 71191892

      Terminal 3-pole,Li=0, RFI,HART,Ex ia/Exd

      RFI-filter. Not for TIIS Ex ia, TIIS Ex d. Usage: FMB70, FMD71/FMD72/FMD76/FMD77/FMD78, PMC71, PMD70/PMD75, PMP71/PMP75.

    • Nr 35 Order code 71191894

      Termin.3-p.,Li=0,RFI,HART,OVP,Ex ia/Exd

      Overvoltage protection, RFI-filter. Not for TIIS Ex ia, TIIS Ex d. Usage: FMB70, FMD71/FMD72/FMD76/FMD77/FMD78, PMC71, PMD70/PMD75, PMP71/PMP75.

  • 40
    • Nr 40 Order code 71002865

      Display module VU340, Cbar/Dbar/Dpilot S

      Digital display, 3 push buttons, snapped bracket. Languages DE/EN/FR/ES/IT/NL, from software version 02.00.zz; Usage: electronics HART. Languages DE/EN/FR/ES/IT/NL/JA/ZH. From software version 02.01.zz; Electronics HART. Languages DE/EN/FR/ES/IT/JA/ZH/RU, from software version 02.11.zz; Electronics HART. From software version 04.00.zz; Electronics PROFIBUS PA. From software version 03.00.zz; Electronics FOUNDATION Fieldbus, FMB70, FMD76/FMD77/FMD78, PMC71, PMD70/PMD75, PMP71/PMP72/PMP75. From software version 01.00.zz; Electronics HART, FMD71/FMD72.

    • Order code 71102216

      Mountingset Cerabar,Deltapilot,Levelflex

      Material: 316L. Usage: wall/pipe mounting (2"), FMB50/FMB51/FMB52/FMB53, FMB70, FMP50/FMP51/FMP52/FMP53/FMP54/FMP55/ FMP56/FMP57, PMC51, PMC71, PMP51/PMP55, PMP71/PMP75.

    • Order code 71304770

      Mountingset, housing T14, special

      Material: 316L. Usage: mounting kit to attach the own mounting bracket / weather protection cover, FMB70, PMC71, PMP71/PMP75.

    • Order code 71043886

      Cable PE, L=2m/80inch, separate housing

      Connection cable sensor>sep. housing. Usage: FMB50/FMB51/FMB52, FMB70, FMD76/FMD77/FMD78, PMC51, PMC71, PMD70/PMD75, PMP51/PMP55, PMP71/PMP75.

    • Order code 71043888

      Cable PE, L=5m/200inch, separate housing

      Connection cable sensor>sep. housing. Usage: FMB50/FMB51/FMB52, FMB70, FMD76/FMD77/FMD78, PMC51, PMC71, PMD70/PMD75, PMP51/PMP55, PMP71/PMP75.

    • Order code 71043889

      Cable PE, L=10m/400inch,separate housing

      Connection cable sensor>sep. housing. Usage: FMB50/FMB51/FMB52, FMB70, FMD76/FMD77/FMD78, PMC51, PMC71, PMD70/PMD75, PMP51/PMP55, PMP71/PMP75.

    • Order code 71070738

      Cable FEP, L=5m/200inch,separate housing

      Connection cable sensor>sep. housing. Usage: FMB50/FMB51/FMB52, FMB70, FMD76/FMD77/FMD78, PMC51, PMC71, PMD70/PMD75, PMP51/PMP55, PMP71/PMP75.

    • Order code 52023572

      Profile gasket silicone, 5 pieces

      Process gasket universal process adapt. FDA listed. Usage: FMB50, FMB70, FMI51/FMI52, FTI51/FTI52/FTI55, PMC51.

    • Order code 52002041

      Weld-in adapter DRD DN50, 316L

      Front-flush mounting of devices with DRD flange. Material: 316L. Seal: PTFE flat. FDA compliant. Usage: FMB50, FMB70, FMD78, FTL50/FTL50H/FTL51/FTL51C/FTL51H, PMC51, PMC71, PMP51/PMP55, PMP75.

    • Order code 71377369

      Flushing ring NPS 1" Cl. 150-2500, 316L

      Consists of: 2x flushing ring connection. Thread ASME FNPT 1/2. Usage: FMB70, FMD71/FMD72/FMD77/FMD78, PMC71, PMP55, PMP71/75.

    • Order code 71377370

      Flushing ring NPS 2" Cl. 150-2500, 316L

      Consists of: 2x flushing ring connection. Thread ASME FNPT 1/2. Usage: FMB70, FMD71/FMD72/FMD77/FMD78, PMC71, PMP55, PMP71/75.

    • Order code 71377371

      Flushing ring NPS 3" Cl. 150-2500, 316L

      Consists of: 2x flushing ring connection. Thread ASME FNPT 1/2. Usage: FMB70, FMD71/FMD72/FMD77/FMD78, PMC71, PMP55, PMP71/75.

    • Order code 71377379

      Flushing ring DN25, PN16-400, 316L

      Consists of: 2x flushing ring connection. Thread ASME FNPT 1/2. Usage: FMB70, FMD71/FMD72/FMD77/FMD78, PMC71, PMP55, PMP71/75.

    • Order code 71377380

      Flushing ring DN50, PN16-400, 316L

      Consists of: 2x flushing ring connection. Thread ASME FNPT 1/2. Usage: FMB70, FMD71/FMD72/FMD77/FMD78, PMC71, PMP55, PMP71/75.

    • Order code 71377383

      Flushing ring DN80, PN16-400, 316L

      Consists of: 2x flushing ring connection. Thread ASME FNPT 1/2. Usage: FMB70, FMD71/FMD72/FMD77/FMD78, PMC71, PMP55, PMP71/75.

    • Order code 71007843

      ToF Adapter FXA291

      Usage: connection Micropilot M, Micropilot S, Levelflex M, Prosonic M, Tank Side Monitor, Deltabar S, Cerabar S, Gammapilot M, Micropilot I, to Commubox FXA291.

    • Order code 71000221

      Adapterk. FMR2xx,FMx4x,PMx7x,FMD7x,FMG60

      Connection service tool RS232(52013675)/ ToF adapter FXA291 (71007843). Usage: FMG60, FMD77/FMD78, FMR230/ FMR231, FMR240/FMR244/FMR245, FMR250, FMU40/FMU41/FMU42/FMU43/FMU44, NRF590, PMC71, PMD75, PMP71/PMP75.

    • Order code XPRFID-

      Spare RFID TAG

      Consists of: RFID TAG, fixing wire, crimp sleeve.