Multicap T DC11TAN

Imagem de produto: Multicap T DC11TAN

Esse produto não está mais disponível.

Verifique a nova geração na seção do predecessor / sucessor ou entre em contato com a Endress+Hauser local.

Características e especificações

Voltar

Details

  • Measuring principle

    Capacitive

  • Characteristic / Application

    Fully insulated rod probe, suitable for storage and buffer tanks
    T: Standard application
    A: North America Certificate (IS,XP)
    N: No additional safety feature

  • Specialities

    Foam detection

  • Supply / Communication

    HART
    PROFIBUS PA
    3-wire
    PFM

  • Linearity error for conductive liquids

    < 1% at 40 inch

  • Ambient temperature

    Standard:
    -40 °F ... 160 °F
    With separate housing:
    -80 °F ... 250 °F

  • Process temperature

    -60 °F ... 390 °F

  • Process pressure absolute / max. overpressure limit

    Vacuum ... 360 psi

  • Main wetted parts

    Insulation material: PTFE
    316L

  • Process connection

    NPT 3/4"ASME 1".../JIS...

  • Process connection hygienic

    Tri-Clamp ISO2852

  • Sensor length

    Total length of probe 120 inch

  • Max. measurement distance

    4 inch ... 120 inch

  • Communication

    HART
    PROFIBUS PA
    3-wire
    PFM

  • Certificates / Approvals

    FM
    CSA

  • Options

    Ground tube, Separate housing (HTC)

  • Components

    Transmitter
    3-wire: FMC420
    PFM: FMX570, FMC671Z, FMC661

  • Successor

    FMI51

  • Application limits

    Notice the pressure and temperature derating.
    Notice for non conductive medium the DK.

  • Measuring principle

    Capacitive

  • Characteristic / Application

    Fully insulated rod probe, suitable for storage and buffer tanks
    T: Standard application
    A: North America Certificate (IS,XP)
    N: No additional safety feature

  • Specialities

    Foam detection

  • Supply / Communication

    3-wire
    PFM

  • Ambient temperature

    Standard:
    -40 °F ... 160 °F
    With separate housing:
    -80 °F ... 250 °F

  • Process temperature

    -60 °F ... 390 °F

  • Process pressure absolute / max. overpressure limit

    Vacuum ... 360 psi

  • Main wetted parts

    Insulation material: PTFE
    316L

  • Process connection

    NPT 3/4"ASME 1".../JIS...

  • Process connection hygienic

    Tri-Clamp ISO2852

  • Sensor length

    Total length of probe 120 inch

  • Communication

    3-wire
    PFM

  • Certificates / Approvals

    FM
    CSA

  • Options

    Ground tube, Separate housing (HTC)

  • Components

    Transmitter
    3-wire: FTC325
    PFM: FTC325, FTC625, FTC470Z, FTC471Z

  • Successor

    FTI51

  • Application limits

    Notice the pressure and temperature derating.
    Notice for non conductive medium the DK.

Documentos / Manuais / Software

Acessórios / peças sobressalentes

Nr
Order code
Specification
  • Successor