Multicap DC21ES

Imagem de produto: Multicap DC21ES

Esse produto não está mais disponível.

Verifique a nova geração na seção do predecessor / sucessor ou entre em contato com a Endress+Hauser local.

Características e especificações

Voltar

Details

  • Measuring principle

    Capacitive

  • Characteristic / Application

    Fully insulated rope probe for high pressure and high temperature, suitable for heavy process condition
    E: European Certificate (EEx d, EEx ia)
    S: Additional safety feature

  • Specialities

    Foam detection

  • Supply / Communication

    PFM

  • Ambient temperature

    Standard:
    -40 °C ... 70 °C
    With separate housing:
    -50°C ... 140 °C

  • Process temperature

    -80 °C... 200 °C

  • Process pressure absolute / max. overpressure limit

    Vacuum ... 50 bar

  • Main wetted parts

    Insulation material: PFA, PE, FEP
    316TI

  • Process connection

    G1 1/2" /NPT1 1/2"
    Flange from DN50.../ASME 2".../JIS...

  • Process connection hygienic

    Tri-Clamp ISO2852
    Dairy coupling

  • Sensor length

    0.5 m ... 22.0 m
    Inactive length metal: 0.1 m ... 4m
    Inactive length fully insulated: 0.125 m ... 2m

  • Communication

    PFM

  • Certificates / Approvals

    ATEX
    WHG

  • Options

    separate housing (HTC), Inactive length, Active build-up compensation

  • Components

    Transmitter
    PFM: FTC325, FTC625, FTC470Z, FTC471Z

  • Successor

    FTI52

  • Application limits

    Notice the pressure and temperature derating.
    Notice for non conductive medium the DK.

  • Measuring principle

    Capacitive

  • Characteristic / Application

    Fully insulated rope probe for high pressure and high temperature, suitable for heavy process condition
    E: European Certificate (EEx d, EEx ia)
    S: Additional safety feature

  • Specialities

    Foam detection

  • Supply / Communication

    HART
    PROFIBUS PA
    PFM

  • Linearity error for conductive liquids

    < 1 % at 1 m

  • Ambient temperature

    Standard:
    -40 °C ... 70 °C
    With separate housing:
    -50°C ... 140 °C

  • Process temperature

    -80 °C... 200 °C

  • Process pressure absolute / max. overpressure limit

    Vacuum ... 50 bar

  • Main wetted parts

    Insulation material: PFA, PE, FEP
    316TI

  • Process connection

    G1 1/2" /NPT1 1/2"
    Flange from DN50.../ASME 2".../JIS...

  • Process connection hygienic

    Tri-Clamp ISO2852
    Dairy coupling

  • Sensor length

    0.5 m ... 22.0 m
    Inactive length metal: 0.1 m ... 4m
    Inactive length fuly insulated: 0.125 m ... 2m

  • Max. measurement distance

    0.5 m ... 22 m

  • Communication

    HART
    PROFIBUS PA
    PFM

  • Certificates / Approvals

    ATEX
    WHG

  • Options

    Separate housing (HTC), Inactive length

  • Components

    Transmitter
    PFM: FMX570, FMC671Z, FMC661

  • Successor

    FMI52

  • Application limits

    Notice the pressure and temperature derating.
    Notice for non conductive medium the DK.

Documentos / Manuais / Software

Acessórios / peças sobressalentes

Nr
Order code
Specification
  • Successor