Prosonic FMU860

Imagem de produto: Prosonic FMU860

Esse produto não está mais disponível.

Verifique a nova geração na seção do predecessor / sucessor ou entre em contato com a Endress+Hauser local.

Características e especificações

Voltar

Details

  • Measuring principle

    Ultrasonic

  • Characteristic / Application

    Separated version with Field housing or control room instrumentation, up to 5 relays for pump control, limit switch inputs, 1 channel version,

  • Specialities

    Protection Class IP 66 / NEMA 4x

  • Supply / Communication

    4 wire AC / DC

  • Ambient temperature

    -20 °C ... 60 °C
    (-20 °F ... 140°F)

  • Communication

    4 ... 20 mA HART
    Profibus DP
    RS 485

  • Certificates / Approvals

    CSA GP

  • Options

    Display
    Illuminated display

  • Components

    Sensors FDU 8x

  • Successor

    FMU90

  • Application limits

    see sensors FDU 8x

  • Measuring principle

    Ultrasonic

  • Characteristic / Application

    Seperated version with Field housing or control room instrumentation, up to 5 relays, limit switch inputs, 1 channel version

  • Specialities

    Protection Class IP 66 / NEMA 4x

  • Supply / Communication

    4 wire AC / DC

  • Ambient temperature

    -20 °C ... 60 °C

  • Communication

    0/4 ... 20 mA HART
    Profibus DP
    RS 485

  • Certificates / Approvals

    CSA GP

  • Options

    Display
    Illuminated display

  • Components

    Sensors FDU8x

  • Successor

    FMU90

Documentos / Manuais / Software

Acessórios / peças sobressalentes

Nr
Order code
Specification
  • Predecessor

  • Successor