Multicap DC16

Imagem de produto: Multicap DC16

Esse produto não está mais disponível.

Verifique a nova geração na seção do predecessor / sucessor ou entre em contato com a Endress+Hauser local.

Características e especificações

Voltar

Details

  • Measuring principle

    Capacitive Liquid

  • Characteristic / Application

    Partly insulated rod probe for high pressure and high temperature, suitable for heavy process condition.
    European Certificate (EEx d, EEx ia) with Additional safety feature.

  • Specialities

    Foam detection

  • Supply / Communication

    3-wire
    PFM

  • Ambient temperature

    Standard:
    -40 °C ... 70 °C
    With separate housing:
    -50 °C ... 140 °C

  • Process temperature

    -80 °C ... 200 °C

  • Process pressure absolute / max. overpressure limit

    Vacuum ... 100 bar

  • Main wetted parts

    Insulation material: PTFE, PFA, PE
    316TI

  • Process connection

    G1 1/2" /NPT1 1/2"
    Flange from DN50.../ASME 2".../JIS...

  • Process connection hygienic

    Tri-Clamp ISO2852
    Dairy coupling

  • Sensor length

    Total length of probe: 6 m
    Inactive length: 0.1 m ... 4m

  • Communication

    3-wire
    PFM

  • Certificates / Approvals

    ATEX
    WHG
    GL marine

  • Options

    Ground tube, Inactive length
    Separate housing (HTC), Active build-up compensation

  • Components

    Transmitter
    3-wire: FTC325
    PFM: FTC325, FTC625, FTC625, FTC470Z, FTC471Z

  • Successor

    FTI51

  • Application limits

    Notice the pressure and temperature derating.
    Notice for non conductive medium the DK.

Documentos / Manuais / Software

Acessórios / peças sobressalentes

Nr
Order code
Specification
  • Predecessor

  • Successor