Deltaset DPO53E

Esse produto não está mais disponível.

Verifique a nova geração na seção do predecessor / sucessor ou entre em contato com a Endress+Hauser local.

Características e especificações

Voltar

Details

  • Measuring principle

    Differential pressure

  • Product headline

    Orifice plate acc. to DIN19206 Material SS316Ti for D-D/2 or flange tapping. Flanges/ plate installation by user. Separately ordered dP transmitter DELTABAR-S optimized and adjusted.

  • Sensor features

    Transmitter (Deltabar S) replaceable without interrupting the process (for modernising or maintenance)

  • Nominal diameter range

    DN 50 ... 1000

  • Max. measurement error

    < 1 %

  • Measuring range

    0.5...200´000 m3/h

  • Max. process pressure

    Vacuum ... 160 bar abs
    (Vacuum ... 2.320 psi)

  • Medium temperature range

    -200 °C ... +1000 °C
    (-328 °F ... +1.832 °F)

  • Degree of protection

    IP65

  • Display/Operation

    Transmitter

  • Outputs

    Transmitter:
    4 ... 20 mA

  • Digital communication

    HART PROFIBUS PA Fondation Fieldbus

  • Hazardous area approvals

    Transmitter:
    ATEX FM CSA

  • Measuring principle

    Differential pressure

  • Product headline

    Orifice plate acc. to DIN19206 Material SS316Ti for D-D/2 or flange tapping. Flanges/ plate installation by user. Separately ordered dP transmitter DELTABAR-S optimized and adjusted.

  • Sensor features

    Transmitter (Deltabar S) replaceable without interrupting the process (for modernising or maintenance)

  • Nominal diameter range

    DN 50 ... 1000

  • Max. measurement error

    < 1 %

  • Measuring range

    0.5...200´000 m3/h

  • Max. process pressure

    Vacuum ... 160 bar abs
    (Vacuum ... 2.320 psi)

  • Medium temperature range

    -200 °C ... +1000 °C
    (-358 °F ... +1.832 °F)

  • Degree of protection

    IP65

  • Display/Operation

    Transmitter

  • Outputs

    Transmitter:
    4 ... 20 mA

  • Digital communication

    HART PROFIBUS PA Fondation Fieldbus

  • Hazardous area approvals

    Transmitter:
    ATEX FM CSA

  • Measuring principle

    Differential pressure

  • Product headline

    Orifice plate acc. to DIN19206 Material SS316Ti for D-D/2 or flange tapping. Flanges/ plate installation by user. Separately ordered dP transmitter DELTABAR-S optimized and adjusted.

  • Sensor features

    Transmitter (Deltabar S) replaceable without interrupting the process (for modernising or maintenance)

  • Nominal diameter range

    DN 50 ... 1000

  • Max. measurement error

    < 1 %

  • Measuring range

    0.5...200´000 m3/h

  • Max. process pressure

    Vacuum ... 160 bar abs
    (Vacuum ... 2.320 psi)

  • Medium temperature range

    -200 °C ... +1000 °C
    (-328 °F ... +1.832 °F)

  • Degree of protection

    IP65

  • Display/Operation

    Transmitter

  • Outputs

    Transmitter:
    4 ... 20 mA

  • Digital communication

    HART PROFIBUS PA Fondation Fieldbus

  • Hazardous area approvals

    Transmitter:
    ATEX FM CSA

Documentos / Manuais / Software

Acessórios / peças sobressalentes

Nr
Order code
Specification
  • Successor