Tente buscar por palavras-chaves, código de pedido ou produto ou número de série, por exemplo, "CM442" ou "informações técnicas"
Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico
Storage and distribution in the Oil & Gas industry

Storage and distribution in oil and gas, safe and efficient

Maximize performance and minimize risk with dependable metering, monitoring and automation

Storage and distribution in oil and gas industry operations poses competing pressures. Intense market rivalry places an emphasis on plant efficiency as never before. Tank capacity must be optimized, inventory strictly controlled, and processes optimized for loading and transfer. With such imperatives come increased risks to operators and the environment, therefore ensuring operational safety is also vital. The Endress+Hauser portfolio enables simple, safe operations with optimal performance.

How we can help

From precise and efficient silo and tank gauging to highly accurate custody transfer and terminal automation, Endress+Hauser offers a complete range of technologies and installations, which combined with scalable software packages offer uniform operating and safety concepts for high performance and yet simple and safe operations.

  • Compliance with internationally recognized standards and recommendations such as: API, OIML, SIL, IP, NORDSOK, NACE

  • Product lines certified according to hazardous area standards such as: ATEX, FM, TIIS Safety by Design

  • State of the art technologies (IEC 61508 SIL 2 and up to SIL 3 for homogeneous-redundant application)

Applications

Accurate, safe custody metering

Loading and offloading processes can give rise to disputes regarding both quantity and quality. Such situations can be avoided with the higher levels of precision and transparency offered by certified custody transfer metering solutions .

Loading bay with high accuracy custody transfer measurement with Promass 83F
Nosso conhecimento em campo

Both highly accurate and reliable, Endress+Hauser Coriolis flowmeters can measure multiple parameters with minimal maintenance and recalibration. Transfer capacity can be increased with guaranteed transparency, accuracy and safety in the process.

  • Increase handling volume with larger meter sizes

  • Load more safely thanks to a higher tolerance of air/gas content than with mechanical meters

  • Spur plant performance and efficiency

  • Achieve operational excellence from start-up into the long term with our commissioning services

Reliable bunker fuel metering

Error-prone volume to mass calculations and air pockets in the fuel can make measurement of bunker fueling an expensive and uncertain process.

Accurate bunker fueling process
Nosso conhecimento em campo

Replacing traditional quantity measurement practices with bunker fuel metering systems such as the Endress+Hauser Coriolis flowmeter can increase transparency. Multiple process parameters can be simultaneously monitored via a control panel during fueling. Moreover, air pockets are corrected in the measurement during tank emptying.

  • Increase profitability

  • Improve measuring results

  • Ensure trust between buyers and suppliers

Optimized storage tank overfill prevention

When handling combustible or petrochemical products, tank overfills can increase risk and danger considerably. Overfill prevention systems play a vital role in mitigating such risks.

Picture of tank farm/ oil tanks in a refinery. Endress+hauser together with customer.
Nosso conhecimento em campo

Endress+Hauser has partnered with Rockwell Automation to develop a pre-configured solution package with independent safety certification for the entire instrumentation safety loop, from measurement and control to element correction. The solution complies with industry best practices and standards API 2350 and IEC 61511.

  • Increase reliability and reduce operational risk

  • Optimize engineering and commissioning time

  • Streamline maintenance expenses using Heartbeat verification and instrument verification and/or proof testing services

Versatile, effective terminal management

Market evolution, intense competition, regulatory and social environment changes, all are contributing to an increasing need for terminal automation.

Terminal automation by Endress+Hauser
Nosso conhecimento em campo

From road, rail, barge and ship loading bays to depots and terminals, Endress+Hauser offers automation systems for sites of any scale and for all applications, including management of process sub-systems and connections to business systems.

  • Reduce installation, operation and maintenance costs

  • Leverage custody transfer metering skids conformant with API and MID

  • Enhance accuracy for better volume and mass

Improve the safety of your storage and distribution areas

Process map of storage and distribution ©Endress+Hauser

Storage and distribution

Overfill prevention system for a tank -  process map with parameters ©Endress+Hauser

Safely monitor your tank and prevent hazardous overflow with an intelligent system that is able to operate by itself.

Graphic showing a ship loading custody transfer application. ©Endress+Hauser

Make your transaction more efficient, more reliable and safer with ship loading custody metering systems.

Graphic showing a truck or railcar loading custody transfer application. ©Endress+Hauser

Safe truck or railcar loading and offloading application with custody metering systems.

Graphic showing bunker fueling process ©Endress+Hauser

Accurate bunker fueling: direct mass measurement without converting volume, and higher security with sealed individual devices and entire measuring system to protect from unintentional tampering.

Meet our expert

"Knowledge is one thing, but it's all about people. Serving customers and making a difference is what drives me in my job."

Peter Ammerlaan

Global Account Manager Oil & Gas, Endress+Hauser (Netherlands) Holding BV

Benefícios

We continuously optimize our processes and use of innovative technologies which enable us to extend the frontiers of measurement, control and automation engineering. Customers find safe and efficient solutions for their benefit.

  • <5 min

    is the time needed to run a proof-testing on 16 tanks

  • 17+

    years of functional safety standards IEC 61508 (quality, safety and reliability) applied

  • 24/7

    is the visibility you get with our inventory monitoring solutions
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
Navegue pelo nosso portfólio!

Histórias relacionadas

Outras indústrias