Tente buscar por palavras-chaves, código de pedido ou produto ou número de série, por exemplo, "CM442" ou "informações técnicas"
Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico

Endress+Hauser Flow USA

Customized manufacturing, calibration and logistics services of flow measurement instruments

Out of its Greenwood plant, Endress+Hauser Flow serves the USA, Canada, Mexico, Chile, and other Latin American countries. The Greenwood scope of manufacturing and assembly includes the measuring principles electromagnetic, Coriolis, vortex, ultrasonic, thermal mass flow, as well as special products, calibration and logistics services. The plant has one of the most accurate and largest production calibration facilities in the USA.

Endress+Hauser Flow USA, Greenwood ©Endress+Hauser
Endress+Hauser Flow USA, Greenwood, woman and man assembling flowmeters ©Endress+Hauser
Endress+Hauser Flow USA, Greenwood, man operating calibration ©Endress+Hauser
Endress+Hauser Flow USA, Greenwood, calibration rig ©Endress+Hauser
Endress+Hauser Flow USA, Greenwood, man manufacturing magmeters ©Endress+Hauser
Endress+Hauser Flow USA, Greenwood, man and woman checking flowmeters ©Endress+Hauser
Endress+Hauser Flow USA, Greenwood, man with flowmeter ©Endress+Hauser
Endress+Hauser Flow USA, Greenwood, calibration tanks ©Endress+Hauser
  • Diretor

    Stefan Grotzer

  • Ano da fundação

    1996

  • Número de funcionários

    122

Your product center for flow measurement in the US

  • Endress+Hauser Flowtec AG Division USA is a wholly owned subsidiary of Endress+Hauser Flowtec AG Switzerland

  • Premium calibration – one of the most accurate and largest production calibration facilities in the USA with capabilities from 1/12 to 48" (2 to 1200 mm)

  • Customized factory witness testing

  • Quality systems: ISO 9001:2015, ISO/IEC 17025 accredited (calibration laboratory)

    Environmental system: ISO 14001:2015

    Safety system: OSHAS 18001:2015

  • Produção

Contato

Downloads