Tente buscar por palavras-chaves, código de pedido ou produto ou número de série, por exemplo, "CM442" ou "informações técnicas"
Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico

Endress+Hauser Flow China

Customized manufacturing calibration and logistics services of flow measurement instruments

Endress+Hauser Flow China is located in the Suzhou Industrial Park. The facility employs about 200 people to manufacture flowmeters with production to be stepped up as Endress+Hauser continues its program of expansion in one of the world’s most important markets. Production started there in December 2003. The range of products comprises Coriolis, vortex and electromagnetic flowmeters for all Endress+Hauser target markets.

Endress+Hauser Flow China, Suzhou ©Endress+Hauser
Endress+Hauser Flow China, Suzhou, men working in production ©Endress+Hauser
Endress+Hauser Flow China, Suzhou, man welding measuring tube ©Endress+Hauser
Endress+Hauser Flow China, Suzhou, measuring tubes ©Endress+Hauser
Endress+Hauser Flow China, Suzhou, entrance ©Endress+Hauser
  • Diretor

    Qinxue Wei

  • Ano da fundação

    2003

  • Número de funcionários

    210

Your product center for flow measurement in China

  • Endress+Hauser Flowtec (China) Co., Ltd. (Division Suzhou) is a wholly owned subsidiary of Endress+Hauser Flowtec AG Switzerland

  • Calibration capability: 7 production calibration rigs with capabilities from 2 to 2400 mm.

  • Part of the global sourcing activities of Endress+Hauser Flowtec AG

  • Approvals: FM, CSA C/US, IECE/ATEX, NEPSI, NSF Potable water

  • Quality systems: ISO 9001:2015, ISO/IEC 17025 accredited (calibration laboratory)

    Environmental system: ISO 14001:2015

    Safety system: ISO 45001:2018

  • Produção

Contato

Downloads