Tente buscar por palavras-chaves, código de pedido ou produto ou número de série, por exemplo, "CM442" ou "informações técnicas"
Insira pelo menos 2 caracteres para iniciar a busca.
  • Histórico

Endress+Hauser Flow France

Customized manufacturing and calibration of electromagnetic, ultrasonic and vortex flowmeters

In Cernay, Endress+Hauser Flow produces electromagnetic, ultrasonic and vortex flowmeters for the world market. Over the last 30 years, Endress+Hauser Flow France has expanded into a high-tech facility. Today, the core competences include sophisticated liners for the measuring tubes of the product line magmeters. 10 calibration systems are in constant use. The plant employs over 430 people.

Endress+Hauser Flow France, water tower ©Endress+Hauser
Endress+Hauser Flow France, Cernay, men looking through flowmeter with large diameter ©Endress+Hauser
Endress+Hauser Flow France, Cernay, quality check ©Endress+Hauser
Endress+Hauser Flow France, Cernay, woman with measuring tube ©Endress+Hauser
Endress+Hauser Flow France, Cernay, women with flowmeter ©Endress+Hauser
Endress+Hauser Flow France, Cernay, calibration rig ©Endress+Hauser
Endress+Hauser Flow France, Cernay, man packing flowmeter ©Endress+Hauser
  • Diretor

    Thierry Weissgerber

  • Ano da fundação

    1991

  • Número de funcionários

    435

Your product center for flow measurement in France

  • Endress+Hauser Flowtec AG Division Cernay is a wholly owned subsidiary of Endress+Hauser Flowtec AG Switzerland

  • Calibration capability: 10 production calibration rigs with capabilities from 2 to 2400 mm

  • Flow tube (measuring tube) supplier integrated in production site

  • Quality systems: ISO 9001:2015, ISO/IEC 17025 accredited (calibration laboratory)

    Environmental system: ISO 14001:2015, Safety system: ISO 45001:2018

  • Produção

Contato

  • Endress+Hauser Flowtec AG, Division Cernay

    Endress+Hauser Flowtec AG, Division Cernay

    35, rue de l'Europe

    F-68700 Cernay

    França

Downloads

    Fact Sheet Endress+Hauser Flow France

    Your product center for flow measurement in France

    Directions to Endress+Hauser Flowtec AG, Cernay

    How to find us

    Tecnologias de Medição de vazão para líquidos, gases e vapor

    Visão rápida dos produtos e serviços das nossas Tecnologias de Medição de vazão para líquidos, gases e vapor