O grupo Endress+Hauser

Media center

Eventos

Sua carreira com a Endress+Hauser

Suporte online

Informação de contato

E-direct Shop

Aproveite para comprar os seus instrumentos de medição pela internet. Só no E-direct você encontra o melhor produto para a sua aplicação, pelo menor preço, de uma forma rápida, fácil e segura.

E-direct Shop

Saving costs by monitoring silicate in boiler feedwater

Continuous monitoring with CA71 SI analyzer

The high efficiency steam turbines in power plants face corrosion, erosion and depositing problems. Several factors contribute in the growing deposition problem. Our customer needed an efficient control of feed water deposits to prevent turbine damage.

Benefits at a glance

  • Potential savings: cost of turbine replacement or repair

  • Immediately: increase efficiency and capacity of steam turbines

  • Long-term: cuts overall cost of producing electrical power

Your challenge

Our customer needed to minimize and better control corrosion and depositing problems by keeping a close watch on the feed water quality parameters including silicate concentrations. Although silicate is not a source of corrosion, it can form extremely hard and dense scales in the boiler and turbines, lowering heat transfer efficiency as well as increasing the risk of mechanical failure such as turbine blade malfunction. This can result in expensive repairs or replacement of the turbine.

Silicate, an important parameter to monitor

Thus silicate is an important control parameter that is monitored. Dissolved silicate becomes weakly ionized, and is difficult to detect by conductivity measurement. Dedicated silicate analyzers are required to obtain accurate measurement. Silicate in the condensate can be an indication of entrainment problems or condenser leakage.