Pressure product news

 

CERAFIRE® = CERAmic + saPHIRE

The ceramic measuring cell Ceraphire® is unique on the market.

It is made up of 99,9% pure ceramic (Al2O3) which gives her an improved reliability and corrosion resistance for the use in highly aggressive media's.

 

 

Cerabar S / Deltabar S evolution

Cerabar S and Deltabar S of Endress+Hauser are again pointing the way to the future in the high-end segment of pressure instrumentation with their comprehensive safety package and their intelligent operating and instrument concept.

 

 

Waterpilot, the successful robe probe

When a highly precise ceramic pressure sensors with long-term stability for reliable and safe water measurement is required, the rope probe from Endress+Hauser is the solution.

 

 

The compact, cost-effective pressure transmitter with the overload-resistant ceramic or metal sensor

Pressure transducers have to be cost-effective and reliable to be used throughout mechanical engineering and process plant construction. The pressure transducer Cerabar T fulfils these requirements. This low-price pressure transmitter provides measurements which are reliable and highly stable.

 

 

Pressure measurement technology from Endress+Hauser - Competently strengthened by the new Cerabar M

The demands on pressure transmitters are constantly increasing: Users are looking for solutions which may be employed individually in different applications. With their new pressure transmitter, Cerabar M, Endress+Hauser offer a product suited for many applications in a wide variety of industries due to the combination of different properties.

 

 

Deltatop and Deltaset - the new dp flow measurement solution from Endress+Hauser

Deltatop and Deltaset - the new differential pressure flowmeters from Endress+Hauser. Deltatop is the compact flowrate system, mounted in the factory and ready to use. Deltaset, the modular version (remote device) is used with impulse pipes.

 

 

Automating the fermentation process with continuous measurement of sample extracts

With the Deltapilot S hydrostatic sensor and Silometer FMB 654 transmitter, Endress+Hauser is the first company to develop a system for continuous measurement of sample extracts from fermentation and storage vessels in a brewery.

 

 
Imprimir  |   Recomendar esta página  |   Marcar esta página