Products for liquid analysis - Nutrients


STIP-scan

In-situ analyzer for 8 parameters

UV/VIS spectroscopic system for nitrate, COD, TOC, SAC, SS, SV, SI and turbidity
Various measuring ranges depending on parameter
No chemicals or reagents required
Self-cleaning and low maintenance

More information about STIP-scan

 

Stamosens CNS70 / CNM750

In-situ analysis system for nitrate

CNM750
Wastewater, potable water and natural water applications
Measuring ranges:
0.2 … 30 mg/l NO3-N (activated sludge);
0.2 … 60 mg/l NO3-N (clear water)
Economy-priced and ecological measuring process: no chemicals required

More information about CNM750

Stamolys CA71AM

Colorimetric analyzer for ammonium

CA71AM
Wastewater, industrial and ultra-pure water treatment
Various measuring ranges:
1 μg/l…500 μg/l NH4-N up to
0.2 … 100  mg/l NH4-N
With automatic calibration and self cleaning function

More information about CA71AM

Stamolys CA71PH

Colorimetric analyzer for phosphate

CA71PH
Wastewater treatment, cooling water cycles
Blue and yellow method
Various measuring ranges:
0.05 … 2.5 mg/l PO4-P up to
0.5 … 50 mg/l PO4-P
Automatic calibration and self-cleaning function

More information about CA71PH
SPECTRON TP

Spectro-photometric analyzer

Wastewater, boiler water, cooling tower water
Measurement of total phosphate by hydrolization, oxidation and thermal digestion
Measuring range:
up to 100 mg/l TP

More information about SPECTRON TP

 
STIPTOX

Continuous toxicity analyzer

River monitoring and protecting treatment plant biology
Measuring range:
0 - 100 % toxicity
Uses adapted biomass or activated sludge
Robust construction, no chemicals required, low maintenance

More information about STIPTOX

 


 
Imprimir  |